Tvs Diode Array Spa Diodes Page 199 TVS Diode Array SPA Diodes Catalog

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 02/23/17 TVS Diode Arrays (SPA Diodes) Lightning Surge Protection - SP03-3.3 Series Absolute Maximum Ratings Parameter Rating Units Peak Pulse Current (8/20s) 150 A Peak Pulse Power (8/20s) 3300 W IEC 61000-4-2, Direct Discharge, (Level 4) 30 kV IEC 61000-4-2, Air Discharge, (Level 4) 30 kV IEC 61000-4-5 (8/20s) 100 A Telcordia GR 1089 (Intra-Building) (2/10s) 100 A ITU K.20 (5/310s) 40 A Electrical Characteristics (T OP = 25C) Thermal Information Parameter Rating Units SOIC Package 170C/W Operating Temperature Range -40 to 125C Storage Temperature Range -55 to 150C Maximum Junction Temperature 150C Maximum Lead Temperature (Soldering 20-40s) (SOIC - Lead Tips Only) 260C Parameter Symbol Test Conditions Min Typ Max Units Reverse Stand-Off Voltage V RWM - 3.3 V Reverse Breakdown Voltage V BR I T = 2A 3.3 - V Reverse Breakdown Voltage V BR I T = 50A 3.3 - V Reverse Leakage Current I R V RWM = 3.3V, T= 25C - 1 A Clamping Voltage, Line-Ground V C I PP = 50A, t p =8/20 s - 11.5 V Clamping Voltage, Line-Ground V C I PP = 100A, t p =8/20 s - 15 V Clamping Voltage, Line-Line V C I PP = 50A, t p =8/20 s - 13.5 V Clamping Voltage, Line-Line V C I PP = 100A, t p =8/20 s - 18 V Junction Capacitance C j Between I/O Pins and Ground V R =0V, f= 1MHz - 16 25 pF Between I/O Pins V R =0V, f= 1MHz - 8 12 pF CAUTION: Stresses above those listed in "Absolute Maximum Ratings" may cause permanent damage to the device. This is a stress only rating and operation of the device at these or any other conditions above those indicated in the operational sections of this specification is not implied. Figure 2: Current Derating Curve Figure 1: Non-repetitive Peak Pulse Current vs. Pulse Time Pulse decay time (s) 1 10 100 1000 1 10 100 1000 Peak Pulse Current (A) Percentage of Rated Current (%I P ) Ambient Temperature (C) 0 20 40 60 80 100 120 0 20 40 60 80 100 120 140 160

Previous Page
Next Page