Tvs Diode Array Spa Diodes Page 197 TVS Diode Array SPA Diodes Catalog

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 02/23/17 TVS Diode Arrays (SPA Diodes) Lightning Surge Protection - LC03-3.3 Series SP03A-3.3 Part Numbering System Product Characteristics Ordering Information Part Number Package Marking Min. Order Qty. LC03-3.3BTG SOIC-8 LC03-3.3 2500 Lead Plating Matte Tin Lead Material Copper Alloy Lead Coplanarity 0.004 inches (0.102mm) Substitute Material Silicon Body Material Molded Epoxy Flammability UL 94 V-0 LC03 3.3 B T G Series Working Voltage Package T= Tape & Reel G= Green - B = SOIC Part Marking System Package Dimensions - Mechanical Drawings and Recommended Solder Pad Outline Package SOIC-8 Pins 8 JEDEC MS-012 Millimetres Inches Min Max Min Max A 1.35 1.75 0.053 0.069 A1 0.10 0.25 0.004 0.010 A2 1.25 1.65 0.050 0.065 B 0.31 0.51 0.012 0.020 c 0.17 0.25 0.007 0.010 D 4.80 5.00 0.189 0.197 E 5.80 6.20 0.228 0.244 E1 3.80 4.00 0.150 0.157 e 1.27 BSC 0.050 BSC L 0.40 1.27 0.016 0.050 o Recommended Soldering Pad Outline (Reference Only) F L First Line: Part number Second Line: Date code F L LC03-3.3 XXXXXXXX Notes : 1. All dimensions are in millimeters 2. Dimensions include solder plating. 3. Dimensions are exclusive of mold flash & metal burr. 4. Blo is facing up for mold and facing down for trim/form, i.e. reverse trim/form. 5. Package surface matte finish VDI 11-13. Embossed Carrier Tape & Reel Specification - SOIC Package Millimetres Inches Min Max Min Max E 1.65 1.85 0.065 0.073 F 5.4 5.6 0.213 0.22 P2 1.95 2.05 0.077 0.081 D 1.5 1.6 0.059 0.063 D1 1.50 Min 0.059 Min P0 3.9 4.1 0.154 0.161 10P0 40.0 0.20 1.574 0.008 W 11.9 12.1 0.468 0.476 P 7.9 8.1 0.311 0.319 A0 6.3 6.5 0.248 0.256 B0 5.1 5.3 0.2 0.209 K0 2 2.2 0.079 0.087 t 0.30 0.05 0.012 0.002 User Feeding Direction Pin 1 Location Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page