Tvs Diode Array Spa Diodes Page 193 TVS Diode Array SPA Diodes Catalog

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 02/23/17 TVS Diode Arrays (SPA Diodes) TVS Diode Arrays (SPA Diodes) Lightning Surge Protection - SP2502L Series Package Dimensions - Mechanical Drawings and Recommended Solder Pad Outline Package SOIC Pins 8 JEDEC MS-012 Millimetres Inches Min Max Min Max A 1.35 1.75 0.053 0.069 A1 0.10 0.25 0.004 0.010 A2 1.25 1.65 0.050 0.065 B 0.31 0.51 0.012 0.020 c 0.17 0.25 0.007 0.010 D 4.80 5.00 0.189 0.197 E 5.80 6.20 0.228 0.244 E1 3.80 4.00 0.150 0.157 e 1.27 BSC 0.050 BSC L 0.40 1.27 0.016 0.050 o Recommended Soldering Pad Outline (Reference Only) F L Embossed Carrier Tape & Reel Specification - SOIC Package Millimetres Inches Min Max Min Max E 1.65 1.85 0.065 0.073 F 5.4 5.6 0.213 0.22 P2 1.95 2.05 0.077 0.081 D 1.5 1.6 0.059 0.063 D1 1.50 Min 0.059 Min P0 3.9 4.1 0.154 0.161 10P0 40.0 0.20 1.574 0.008 W 11.9 12.1 0.468 0.476 P 7.9 8.1 0.311 0.319 A0 6.3 6.5 0.248 0.256 B0 5.1 5.3 0.2 0.209 K0 2 2.2 0.079 0.087 t 0.30 0.05 0.012 0.002 User Feeding Direction Pin 1 Location Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page