Tvs Diode Array Spa Diodes Page 177 TVS Diode Array SPA Diodes Catalog

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 02/23/17 TVS Diode Arrays (SPA Diodes) Lightning Surge Protection - SLVU2.8 Series Description Features Applications The SLVU2.8 series was designed to protect low voltage, CMOS devices from ESD and lightning induced transients. There is a compensating diode in parallel with the low voltage TVS to protect one unidirectional line or a high speed data pair when two devices are paired together. These robust structures can safely absorb repetitive ESD strikes at 30kV (contact discharge) per the IEC 61000-4- 2 standard and each structure can safely dissipate up to 40A (IEC 61000-4-5, t P =8/20 s) with very low clamping voltages. Pinout Functional Block Diagram ESD, IEC 61000-4-2, 30kV contact, 30kV air EFT, IEC 61000-4-4, 40A (5/50ns) Lightning, IEC 61000-4-5, 2nd edition 40A (8/20 s) Low capacitance of 2pF per line (Pin 2 to 1) Low leakage current of 1 A (MAX) at 2.8V Small SOT23-3 (JEDEC TO-236) package saves board space RoHS compliant and lead- free 10/100/1000 Ethernet WAN/LAN Equipment Switching Systems Desktops, Servers, and Notebooks Analog Inputs Base Stations Security Systems Surveillance Cameras 1 2 3 1 2 RoHS Pb GREEN Ethernet PHY J1 J8 RJ-45 Connector NC Application Example SLVU2.8 Series 2.8V 40A TVS Array Additional Information Datasheet Samples Resources

Previous Page
Next Page