Tvs Diode Array Spa Diodes Page 172 TVS Diode Array SPA Diodes Catalog

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 02/23/17 TVS Diode Arrays (SPA Diodes) Lightning Surge Protection - SP2504N Series Package Dimensions - DFN-1 0 Package DFN-10 (2.6x2.6mm) JEDEC MO-229 Symbol Millimeters Inches Min Nom Max Min Nom Max A 0.45 0.50 0.55 0.018 0.020 0.022 A3 0.130 Ref 0.005 Ref b 0.17 0.22 0.27 0.006 0.008 0.010 D 2.50 2.60 2.70 0.097 0.101 0.105 D2 2.10 2.15 2.20 0.081 0.083 0.085 E 2.50 2.60 2.70 0.097 0.101 0.105 E2 1.21 1.26 1.31 0.046 0.049 0.051 e 0.50 BSC 0.020 BSC L 0.35 0.40 0.45 0.014 0.016 0.018 D E B Top View A Bottom View 0.10 C b A3 C Seating Plane Side View 0.10 C B M A 0.05 C e D2 E2 2X C Embossed Carrier Tape & Reel Specification - DFN-10 (2.6x2.6mm) T B0 K0 P2 D0 E F P0 P1 D1 W 5 MAX A0 5 MAX User Feeding Direction Pin 1 Location Reel Size:7 inches Recommended Solder Pads DFN-10L 2.6x2.6mm B C F X P G Z Y Dimension Symbol Millimeters Inches B 2.30 0.091 C 2.20 0.087 F 1.41 0.056 G 1.65 0.065 P 0.50 0.020 X 0.37 0.015 Y 0.55 0.022 Z 2.75 0.108 Symbol Millimeters A0 2.82 0.05 B0 2.82 0.05 D0 1.50 + 0.10 D1 0.50 + 0.05 E 1.75 0.10 F 3.50 0.05 K0 0.76 0.05 P0 4.00 0.10 P1 4.00 0.10 P2 2.00 0.05 T 0.25 0.02 W 8.00 + 0.30 /- 0.10 Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page