Tvs Diode Array Spa Diodes Page 168 TVS Diode Array SPA Diodes Catalog

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 02/23/17 TVS Diode Arrays (SPA Diodes) Lightning Surge Protection - SP4060 Series Ordering Information Part Number Package Marking Min. Order Qty. SP4060-08ATG MSOP10 P*8 4000 Part Numbering System Part Marking System SP 4060 08 A T G Series Number of Channels Package A = MSOP10 T= Tape & Reel G= Green - TVS Diode Arrays (SPA Diodes) YYWW = Date code F L YYWWD P*8 Product Series P = SP4060 Number of Channels Assembly Site Product Characteristics Lead Plating Pre-Plated Frame Lead Material Copper Alloy Lead Coplanarity 0.0004 inches (0.102mm) Substitute Material Silicon Body Material Molded Epoxy Flammability UL 94 V-0 Notes : 1. All dimensions are in millimeters 2. Dimensions include solder plating. 3. Dimensions are exclusive of mold flash & metal burr. 4. Blo is facing up for mold and facing down for trim/form, i.e. reverse trim/form. 5. Package surface matte finish VDI 11-13. Embossed Carrier Tape & Reel Specification - MSOP-10 Millimetres Inches Min Max Min Max E 1.65 1.85 0.065 0.073 F 5.40 5.60 0.213 0.220 D 1.50 1.60 0.059 0.063 D1 1.50 Min 0.059 Min P0 3.90 4.10 0.154 0.161 10P0 40.0 0.20 1.5740.008 W 11.90 12.10 0.469 0.476 P 7.90 8.10 0.311 0.319 A0 5.20 5.40 0.205 0.213 B0 3.20 3.40 0.126 0.134 K0 1.20 1.40 0.047 0.055 t 0.30 0.05 0.012 0.002 User Feeding Direction Pin 1 Location Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page