Tvs Diode Array Spa Diodes Page 164 TVS Diode Array SPA Diodes Catalog

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 02/23/17 TVS Diode Arrays (SPA Diodes) Low Capacitance ESD Protection - SRV05 Series Embossed Carrier Tape & Reel Specification - SOT23-6 8mm TAPE AND REEL GENERAL INFORMATION 1. 3000 PIECES PER REEL. 2. ORDER IN MULTIPLES OF FULL REELS ONLY. 3. MEETS EIA-481 REVISION "A" SPECIFICATIONS. 2.0mm 4.0mm C L 1.75mm 1.5mm DIA. HOLE 8mm 4.0mm 8.4mm 180mm 14.4mm 13mm 60mm ACCESS HOLE USER DIRECTION OF FEED PIN 1 SOT-23 (8mm POCKET PITCH) Package Dimensions - SOT23-6 Package SOT23-6 Pins 6 JEDEC MO-178 Millimeters Inches Notes Min Max Min Max A 0.900 1.450 0.035 0.057 - A1 0.000 0.150 0.000 0.006 - A2 0.900 1.300 0.035 0.051 - b 0.350 0.500 0.0138 0.0196 - C 0.080 0.220 0.0031 0.009 - D 2.800 3.000 0.11 0.118 3 E 2.600 3.000 0.102 0.118 - E1 1.500 1.750 0.06 0.069 3 e 0.95 Ref 0.0374 ref - e1 1.9 Ref 0.0748 Ref - L 0.100 0.600 0.004 0.023 4,5 N 6 a 0 10 0 10 - M 2.590 0.102 - O 0.690 .027 TYP - P 0.990 .039 TYP - R 0.950 0.038 - P R M Recommended Solder Pad Layout Notes: 1. Dimensioning and tolerances per ANSI 14.5M-1982. 2. Package conforms to EIAJ SC-74 (1992). 3. Dimensions D and E1 are exclusive of mold flash, protrusions, or gate burrs. 4. Footlenth L measured at reference to seating plane. 5. "L " is the length of flat foot surface for soldering to substrate. 6. "N" is the number of terminal positions. 7. Controling dimension: MILLIMETER. Converted inch dimensions are not necessarily exact. Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page