Tvs Diode Array Spa Diodes Page 162 TVS Diode Array SPA Diodes Catalog

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 02/23/17 TVS Diode Arrays (SPA Diodes) Low Capacitance ESD Protection - SRV05 Series CAUTION: Stresses above those listed in "Absolute Maximum Ratings" may cause permanent damage to the device. This is a stress only rating and operation of the device at these or any other conditions above those indicated in the operational sections of this specification is not implied. 1 Non-repetitive pulse per waveform on page 3 Absolute Maximum Ratings Symbol Parameter Value Units I PP Peak Current (t p =8/20 s) 1 10 A P PK Peak Pulse Power (t p =8/20 s) 150 W T OP Operating Temperature -40 to 125C T STOR Storage Temperature -55 to 150C Thermal Information Parameter Rating Units Storage Temperature Range -55 to 150C Maximum Junction Temperature 150C Maximum Lead Temperature (Soldering 20-40s) 260C Electrical Characteristics (T OP =25 C) Parameter Symbol Test Conditions Min Typ Max Units Reverse Standoff Voltage V RWM I R 1A 6.0 V Reverse Voltage Drop V R I R = 1mA 8.0 V Reverse Leakage Current I LEAK V R =5V 0.1 0.5 A Clamp Voltage 1 V C I PP =1A, t p =8/20s, I/O to GND 2 8.8 10.0 V I PP =5A, t p =8/20s, I/O to GND 2 11.5 13.0 V I PP =8A, t p =8/20s, I/O to GND 2 13.2 15.0 V Dynamic Resistance R DYN (V C2 - V C1 ) / (I PP2 - I PP1 ) 0.7 ESD Withstand Voltage 1 V ESD IEC61000-4-2 (Contact) 20 kV IEC61000-4-2 (Air) 30 kV Diode Capacitance 1 C I/O-GND Reverse Bias=0V 2.4 3.0 pF Reverse Bias=1.65V 2.0 pF Diode Capacitance 1 C I/O-I/O Reverse Bias=0V 1.2 pF Notes: 1 Parameter is guaranteed by design and/or device characterization. 2 Repetitive pulse per waveform on page 3. Clamping Voltage vs. I PP 0.0 2.0 4.0 6.0 8.0 10.0 12.0 14.0 16.0 18.0 20.0 1 2 3 4 5 6 7 8 9 10 Peak Pulse Current-I PP (A) Clamp Voltage (V C ) Product Characteristics Lead Plating Matte Tin Lead Material Copper Alloy Lead Coplanarity 0.0004 inches (0.102mm) Substitute Material Silicon Body Material Molded Epoxy Flammability UL 94 V-0 Notes : 1. All dimensions are in millimeters 2. Dimensions include solder plating. 3. Dimensions are exclusive of mold flash & metal burr. 4. Blo is facing up for mold and facing down for trim/form, i.e. reverse trim/form. 5. Package surface matte finish VDI 11-13.

Previous Page
Next Page