Tvs Diode Array Spa Diodes Page 161 TVS Diode Array SPA Diodes Catalog

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 02/23/17 TVS Diode Arrays (SPA Diodes) Low Capacitance ESD Protection - SRV05 Series Description Applications The SRV05 integrates low capacitance rail-to-rail diodes with an additional zener diode to protect each I/O pin against ESD and high surge events. This robust device can safely absorb surge current per IEC61000-4-5 (t P =8/20s) without performance degradation and a minimum 20kV ESD per IEC61000-4-2. Their very low loading capacitance also makes them ideal for protecting high speed signal pins. Features ESD, IEC61000-4-2, 20kV contact, 30kV air EFT, IEC61000-4-4, 40A (5/50ns) Lightning, IEC61000-4-5, 10A (8/20 s) Low capacitance of 2pF (TYP) per I/O Low leakage current of 0.5 A (MAX) at 5V Small SOT23-6 ( JEDEC MO-178) packaging LCD/PDP TVs Monitors Notebooks 10/100/1000 Ethernet Firewire Set Top Boxes Flat Panel Displays Portable Medical Pinout I/O 1 GND I/O 2 I/O 4 V CC I/O 3 Functional Block Diagram 1 2 3 6 5 4 Life Support Note: Not Intended for Use in Life Support or Life Saving Applications The products shown herein are not designed for use in life sustaining or life saving applications unless otherwise expressly indicated. RoHS Pb GREEN Application Examples V BUS V BUS V BUS V BUS D + D - GND C T R T R T R T R T C T C T C T USB Port USB Port USB Controller VBUS SRV05-4HTG USB Dual Port Protection VCC 10/100/1000 Ethernet PHY TX + TX - RX + RX - VCC GND TX + TX - RX + RX - Unused RJ45 Unused To Twisted-Pair Network 75 75 75 75 10/100/1000 Ethernet Protection SRV05-4HTG 1 2 3 6 5 4 SRV05 Series 6V 10A Diode Array Additional Information Datasheet Samples Resources

Previous Page
Next Page