Tvs Diode Array Spa Diodes Page 159 TVS Diode Array SPA Diodes Catalog

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 02/23/17 TVS Diode Arrays (SPA Diodes) Low Capacitance ESD Protection - SP3031 Series Soldering Parameters Time Temperature T P T L T S(max) T S(min) 25 t P t L t S time to peak temperature Preheat Ramp-up Ramp-down Ramp-do Critical Zone TL to T P Critical Zone TL to T P Reflow Condition Pb - Free assembly Pre Heat - Temperature Min (T s(min) ) 150C - Temperature Max (T s(max) ) 200C - Time (min to max) (t s ) 60 - 180 secs Average ramp up rate (Liquidus) Temp (T L ) to peak 3C/second max T S(max) to T L - Ramp-up Rate 3C/second max Reflow - Temperature (T L ) (Liquidus) 217C - Temperature (t L ) 60 - 150 seconds Peak Temperature (T P ) 260 +0/-5 C Time within 5C of actual peak Temperature (t p ) 20 - 40 seconds Ramp-down Rate 6C/second max Time 25C to peak Temperature (T P ) 8 minutes Max. Do not exceed 260C Ordering Information Part Number Package Marking Min. Order Qty. SP3031-01ETG SOD882 f 12000 Product Characteristics Lead Plating Pre-Plated Frame or Matte Tin Lead Material Copper Alloy Lead Coplanarity 0.0004 inches (0.102mm) Substitute Material Silicon Body Material Molded Epoxy Flammability UL 94 V-0 Notes : 1. All dimensions are in millimeters 2. Dimensions include solder plating. 3. Dimensions are exclusive of mold flash & metal burr. 4. Blo is facing up for mold and facing down for trim/form, i.e. reverse trim/form. 5. Package surface matte finish VDI 11-13. Part Numbering System Part Marking System SP 3031 01 E T G Series Number of Channels Package T= Tape & Reel G= Green - TVS Diode Arrays (SPA Diodes) E: SOD882 f SOD882 Product ID Pin 1 Indicator

Previous Page
Next Page