Tvs Diode Array Spa Diodes Page 158 TVS Diode Array SPA Diodes Catalog

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 02/23/17 TVS Diode Arrays (SPA Diodes) Low Capacitance ESD Protection - SP3031 Series SP3031 CAUTION: Stresses above those listed in "Absolute Maximum Ratings" may cause permanent damage to the device. This is a stress only rating and operation of the device at these or any other conditions above those indicated in the operational sections of this specification is not implied. Absolute Maximum Ratings Symbol Parameter Value Units I PP Peak Current (t p =8/20 s) 5.0 A T OP Operating Temperature -40 to 125C T STOR Storage Temperature -55 to 150C Thermal Information Parameter Rating Units Storage Temperature Range -55 to 150C Maximum Junction Temperature 150C Maximum Lead Temperature (Soldering 20-40s) 260C Electrical Characteristics (T OP =25 C) Parameter Symbol Test Conditions Min Typ Max Units Reverse Standoff Voltage V RWM 5.0 V Reverse Breakdown Voltage V BR 1 R =1mA 6.0 V Reverse Leakage Current I LEAK V R =5V with 1pin at GND 1 A Clamp Voltage 1 V C I PP =1A, t p =8/20s, Fwd 6.9 V I PP =2A, t p =8/20s, Fwd 7.5 V Dynamic Resistance R DYN (V C2 -V C1 )/(I PP2 -I PP1 ) 0.6 ESD Withstand Voltage 1 V ESD IEC 61000-4-2 (Contact) 10 kV IEC 61000-4-2 (Air) 15 kV Diode Capacitance 1 C I/O-I/O Reverse Bias=0V 0.8 pF Note: 1. Parameter is guaranteed by design and/or device characterization. Capacitance vs. Reverse Voltage 0.0 0.2 0.4 0.6 0.8 1.0 1.2 0.0 1.0 2.0 3.0 4.0 5.0 Capacitance (pF) DC Bias (V) Insertion Loss (S21) I/O to GND Pulse Waveform 0% 10% 20% 30% 40% 50% 60% 70% 80% 90% 100% 110% 0.0 5.0 10.0 15.0 20.0 25.0 30.0 Time ( s) Percent of I PP -5 Frequency (MHz) -10 -15 -20 -25 0 -30 -35 10 100 1000 Attenuation (dB) Transmission Line Pulsing(TLP) Plot TLP Voltage (V) TLP Current (A)

Previous Page
Next Page