Tvs Diode Array Spa Diodes Page 153 TVS Diode Array SPA Diodes Catalog

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 02/23/17 TVS Diode Arrays (SPA Diodes) Low Capacitance ESD Protection - SP3030 Series Description Features Applications The SP3030 includes low capacitance rail to rail diodes with an additional Zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (20kV contact discharge) without performance degradation. The low loading capacitance makes it ideal for protecting high speed data lines such as HDMI, DVI, USB2.0, USB3.0 and eSATA. ESD protection of 20kV contact discharge, 30kV air discharge, (IEC61000-4-2) EFT protection, IEC61000-4-4, 40A (t p =5/50ns) Lightning Protection, IEC61000-4-5, 3A (t p =8/20s) Low capacitance of 0.5pF @ V R =0V Low leakage current of 0.1 A at 5V Small SOD882 packaging helps save board space AEC-Q101 qualified (SOD882 package) Tablets Ultrabook eReader Smart Phones Digital Cameras MP3/ PMP Set Top Boxes Portable Medical Pinout Functional Block Diagram 1 2 Life Support Note: Not Intended for Use in Life Support or Life Saving Applications The products shown herein are not designed for use in life sustaining or life saving applications unless otherwise expressly indicated. RoHS Pb GREEN USB3.0 Application Example SP3030 Series 0.5pF 20kV Unidirectional Discrete TVS 1 2 (AEC-Q101 qualified) USB Port USB Controller Signal Ground IC *Packages are shown as transparent SP1003 SP3030 (x6) D+ D- SSTX+ SSTX- SSRX+ SSRX- V BUS HDMI Application Example HDMI Port HDMI Chipset D2+ D2- *Packages are shown as transparent CEC SCL IC SP3030 (x8) SP3002 D1+ D1- D0+ D0- CLK+ CLK- HPD PWR SDA Additional Information Datasheet Samples Resources

Previous Page
Next Page