Tvs Diode Array Spa Diodes Page 149 TVS Diode Array SPA Diodes Catalog

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 02/23/17 TVS Diode Arrays (SPA Diodes) Low Capacitance ESD Protection - SP3021 Series Description Features Applications The SP3021 includes back-to-back TVS diodes fabricated in a proprietary silicon avalanche technology to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes up to the maximum level specified in the IEC 61000-4-2 international standard without performance degradation. The back-to- back configuration provides symmetrical ESD protection for data lines when AC signals are present. ESD protection of 8kV contact discharge, 15kV air discharge, (IEC 61000-4-2) EFT, IEC 61000-4-4, 40A (5/50ns) Lightning protection, IEC 61000-4-5 2nd edition (t p =8/20s) Low capacitance of 0.5pF @ V R =0V Low leakage current of 1 A at 5V 0402 small footprint available RoHS compliant, lead-free and halogen free USB 3.0/USB 2.0 MHL/MIPI/MDDI HDMI, Display Port, eSATA Set Top Boxes, Game Consoles Smart Phones External Storage Ultrabooks, Notebooks Tablets, eReaders Pinout Functional Block Diagram 1 2 Life Support Note: Not Intended for Use in Life Support or Life Saving Applications The products shown herein are not designed for use in life sustaining or life saving applications unless otherwise expressly indicated. USB3.0 Application Example SP3021 Series 0.5pF 8kV Bidirectional Discrete TVS 1 2 USB Port USB Controller Signal Ground IC *Packages are shown as transparent SP1003 D+ D- SSTX+ SSTX- SSRX+ SSRX- V BUS SP3021x6 Pin 1 RoHS Pb GREEN Additional Information Datasheet Samples Resources

Previous Page
Next Page