Tvs Diode Array Spa Diodes Page 145 TVS Diode Array SPA Diodes Catalog

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 02/23/17 TVS Diode Arrays (SPA Diodes) Low Capacitance ESD Protection - SP0524P Series Description Applications The SP0524P integrates 4 channels of ultra low capacitance rail-to-rail diodes and an additional zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). This robust device can safely absorb repetitive ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (8kV contact discharge) without performance degradation. The extremely low loading capacitance also makes it ideal for protecting high speed signal pins such as HDMI, USB3.0, USB2.0, and IEEE 1394. Features RoHS compliant and lead- free ESD, IEC 61000-4-2, 12kV contact, 25kV air EFT, IEC 61000-4-4, 40A (t P =5/50ns) Lightning, IEC 61000- 4-5, 2nd edition, 4A (t P =8/20 s) Low capacitance of 0.5pF (TYP) per I/O Low leakage current of 1.5 A (MAX) at 5V Small form factor DFN (JEDEC MO-229) package saves board space LCD/PDP TVs External Storages DVD/ Blue-Ray Players Desktops MP3/PMP Set Top Boxes Mobile Phones Notebooks Digital Cameras Pinout 5 4 3 2 1 6 7 8 9 10 (AEC-Q101 qualified) Functional Block Diagram GND (Pins 3,8) Pin 5 Pin 2 Pin 1 Pin 4 GND (Pins 3,8) Pin 5 Pin 2 Pin 1 Pin 4 *Pins 6, 7, 9, 10 are not internally connected but should be connected to the trace. Life Support Note: Not Intended for Use in Life Support or Life Saving Applications The products shown herein are not designed for use in life sustaining or life saving applications unless otherwise expressly indicated. Application Example for USB3.0 SP0524P Series 0.5pF Diode Array RoHS Pb GREEN Signal GND Case GND USB Controller USB Port SP3003 Optional SSTX+ SSTX- SSRX+ SSRX- GND D+ D- SP0524P IC NC *Package is shown as transparent V BUS Additional Information Datasheet Samples Resources

Previous Page
Next Page