Tvs Diode Array Spa Diodes Page 143 TVS Diode Array SPA Diodes Catalog

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 02/23/17 TVS Diode Arrays (SPA Diodes) Low Capacitance ESD Protection - SP3012 Series Package Dimensions - DFN-14 (3.5x1.35x0.5mm) DFN-14 (3.5x1.35x0.5mm) JEDEC MO-229 Symbol Millimeters Inches Min Nom Max Min Nom Max A 0.45 0.50 0.55 0.018 0.020 0.022 A1 0.00 0.02 0.05 0.000 0.001 0.002 A2 0.203 Ref 0.008 Ref b 0.15 0.20 0.25 0.006 0.008 0.012 D 3.40 3.50 3.60 0.134 0.138 0.142 D2 - E 1.25 1.35 1.45 0.050 0.054 0.058 E1 - e 0.500 BSC 0.020 BSC L 0.25 0.30 0.35 0.010 0.012 0.014 D E B Top View A Bottom View Side View PIN 1 Index Area 1 2 3 4 A C b A1 A2 Seating Plane Pin 1 Identification Chamfer 0.10X45 Notes: 1. Dimension and tolerancing comform to ASME Y14.5M-1994. 2. Controlling dimensions: Millimeter. Converted Inch dimensions are not necessarily exact. Soldering Pad Layout Recomended Soldering Pad Layout Dimensions Symbol Millimeters Inches Nom D 3.30 0.1299 E 1.65 0.0571 b 0.30 0.0118 L 0.50 0.0197 e 0.50 typ 0.020 typ s 0.20 0.0078 s1 0.65 0.0256 Embossed Carrier Tape & Reel Specification - DFN-14 Symbol Millimeters A0 1.58 +/- 0.10 B0 3.73 +/- 0.10 D0 1.50 + 0.10 D1 0.60 +/- 0.05 E 1.75 +/- 0.10 F 5.50 +/- 0.05 K0 0.68 + 0.12/ -0.10 P0 2.00 +/- 0.05 P1 4.00 +/- 0.10 P2 4.00 +/- 0.10 T 0.28 +0.02/ -0.05 W 12.00 + 0.30 /- 0.10 P0 D0 E F P1 P2 D1 W T B0 K0 A0 User Feeding Direction Pin 1 Location

Previous Page
Next Page