Tvs Diode Array Spa Diodes Page 139 TVS Diode Array SPA Diodes Catalog

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 02/23/17 TVS Diode Arrays (SPA Diodes) Low Capacitance ESD Protection - SP3012 Series Time Temperature T P T L T S(max) T S(min) 25 t P t L t S time to peak temperature Preheat Ramp-up Ramp-down Ramp-do Critical Zone TL to T P Critical Zone TL to T P Reflow Condition Pb - Free assembly Pre Heat - Temperature Min (T s(min) ) 150C - Temperature Max (T s(max) ) 200C - Time (min to max) (t s ) 60 - 180 secs Average ramp up rate (Liquidus) Temp (T L ) to peak 3C/second max T S(max) to T L - Ramp-up Rate 3C/second max Reflow - Temperature (T L ) (Liquidus) 217C - Temperature (t L ) 60 - 150 seconds Peak Temperature (T P ) 260 +0/-5 C Time within 5C of actual peak Temperature (t p ) 20 - 40 seconds Ramp-down Rate 6C/second max Time 25C to peak Temperature (T P ) 8 minutes Max. Do not exceed 260C Soldering Parameters Part Numbering System Part Marking System SP 3012 xx T G Series Package T= Tape & Reel G= Green Number of Channels - TVS Diode Arrays (SPA Diodes) 03 = 3 channel 04 = 4 channel 06 = 6 channel SOT23-6 (3.0x1.75mm) x DFN-10 (2.5x1.0mm) DFN-14 (3.5x1.35mm) DFN-6 (1.6x1.6mm) U= H= V * * Product Series V = SP3012 Assembly Site Number of Channels 3 = 3 channel 4 = 4 channel 6 = 6 channel Part Number Package Marking Min. Order Qty. SP3012-03UTG DFN-6 V*3 3000 SP3012-04UTG DFN-10 V*4 3000 SP3012-06UTG DFN-14 V*6 3000 SP3012-04HTG SOT23-6 V*4 3000 Ordering Information Pulse Waveform 0% 10% 20% 30% 40% 50% 60% 70% 80% 90% 100% 110% 0.0 5.0 10.0 15.0 20.0 25.0 30.0 Time ( s) Percent of I PP Product Characteristics Lead Plating Pre-Plated Frame (DFN) Matte Tin (SOT23) Lead Material Copper Alloy Lead Coplanarity 0.0004 inches (0.102mm) Substitute Material Silicon Body Material Molded Epoxy Flammability UL 94 V-0 Notes : 1. All dimensions are in millimeters 2. Dimensions include solder plating. 3. Dimensions are exclusive of mold flash & metal burr. 4. Blo is facing up for mold and facing down for trim/form, i.e. reverse trim/form. 5. Package surface matte finish VDI 11-13.

Previous Page
Next Page