Resettable Ptc Products Page 93 Resettable PTC Products

POLY-FUSE Resettable PTCs 2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/22/17 Radial Leaded > 72R Series Environmental Specifications Operating/Storage Temperature -40C to +85C Maximum Device Surface Temperature in Tripped State 125C Passive Aging +85C, 1000 hours -/+5% typical resistance change Humidity Aging +85C, 85% R.H. 1000 hours -/+5% typical resistance change Thermal Shock +85C to -40C 10 times -/+5% typical resistance change Solvent Resistance MIL-STD-202, Method 215 Moistrue Sesitivity Level Level 1, J-STD-020 Physical Specifications Lead Material 0.20-0.40A: Tin-plated Copper clad steel 0.50-3.75A: Tin-plated Copper Soldering Characteristics Solderability per MIL-STD-202, Method 208 Insulating Material Cured, flame retardant epoxy polymer meets UL 94V-0 requirements. Lead Solderability Marked with 'LF', voltage, current rating, and date code. Soldering Parameters - Wave Soldering Preheating 160 190 220 260 0 5 max. Temperature (C) Soldering Cooling 60 min. Time(s) Pre-Heating Zone Refer to the condition recommended by the flux manufacturer. Max. ramping rate should not exceed 4C/Sec. Soldering Zone Max. solder temperature should not exceed 260C Time within 5C of actual Max. solder temperature within 3 - 5 seconds Total time from 25C room to Max. solder temperature within 5 minutes including Pre-Heating time Cooling Zone Cooling by natural convection in air. Max. ramping down rate should not exceed 6C/Sec. Additional Information Datasheet Samples Resources Samples

Previous Page
Next Page