Resettable Ptc Products Page 50 Resettable PTC Products

POLY-FUSE Resettable PTCs 2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/22/17 Surface Mount > 2016L Series The 2016L Series PTC provides surface mount overcurrent protection for low voltage ( 60V) applications where resettable protection is desired. Electrical Characteristics Part Number Marking I hold (A) I trip (A) V max (Vdc) I max (A) P d typ. (W) Maximum Time To Trip Resistance Agency Approvals Current (A) Time (Sec.) R min ( ) R 1max ( ) 2016L030 LF030 0.30 0.60 60 20 1.40 1.5 3.0 0.500 2.300 X 2016L050 LF050 0.55 1.10 60 20 1.40 2.5 5.0 0.200 1.000 X 2016L075/60 LF075 0.75 1.50 60 20 1.40 8.0 0.5 0.130 0.900 X 2016L100 LF100 1.10 2.20 15 40 1.40 8.0 0.5 0.100 0.400 X 2016L100/33 LF100-33 1.10 2.20 33 40 1.40 8.0 0.5 0.100 0.400 X 2016L150 LF150 1.50 3.00 15 40 1.40 8.0 1.0 0.070 0.180 X 2016L150/33 LF150-33 1.50 3.00 33 40 2.0 8.00 1.00 0.070 0.180 X 2016L200 LF200 2.00 4.20 6 40 1.40 8.0 3.0 0.048 0.100 X 2016L260/24 LF260-24 2.60 5.00 24 40 1.6 8.00 5.00 0.025 0.075 X 2016L300/16 LF0300 3.00 5.00 16 40 1.6 8.00 10.00 0.015 0.048 X 2016L500 LF500 5.00 10.00 6 100 2.0 25.00 2.00 0.005 0.025 X I hold = Hold current: maximum current device will pass without tripping in 20C still air. I trip = Trip current: minimum current at which the device will trip in 20C still air. V max = Maximum voltage device can withstand without damage at rated current (I max) I max = Maximum fault current device can withstand without damage at rated voltage (V max ) P d = Power dissipated from device when in the tripped state at 20C still air. R min = Minimum resistance of device in initial (un-soldered) state. R typ = Typical resistance of device in initial (un-soldered) state. R 1max = Maximum resistance of device at 20C measured one hour after tripping or reflow soldering of 260C for 20 sec. Caution: Operation beyond the specified rating may result in damage and possible arcing and flame. * Agency Approval is Pending Description Features Applications RoHS compliant, lead-free and halogen-free Fast response to fault currents High voltage Low-profile IEEE 1394 port protection Powered ethernet port protection (IEEE 802.3 af) Automotive electronic control module protection Low voltage telecom equipment protection Agency Approvals 2016L Series RoHS WARNING Users shall independently assess the suitability of these devices for each of their applications Operation of these devices beyond the stated maximum ratings could result in damage to the devices and lead to electrical arcing and/or fire These devices are intended to protect against the effects of temporary over-current or over-temperature conditions and are not intended to perform as protective devices where such conditions are expected to be repetitive or prolonged in duration Exposure to silicon-based oils, solvents, electrolytes, acids, and similar materials can adversely affect the performance of these PPTC devices These devices undergo thermal expansion under fault conditions, and thus shall be provided with adequate space and be protected against mechanical stresses Circuits with inductance may generate a voltage (L di/dt) above the rated voltage of the PPTC device. AGENCY AGENCY FILE NUMBER E183209 R50119118

Previous Page
Next Page