Resettable Ptc Products Page 35 Resettable PTC Products

POLY-FUSE Resettable PTCs 2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/22/17 Surface Mount > 1206L Series Part Ordering Number System PACKAGING STYLE SIZE L: LITTELFUSE SURFACE MOUNT PPTC I HOLD HOLD CURRENT CODE (Refer to Electrical Characteristics Table) /XX: SPECIAL VOLTAGE RATING (Not applicable to all parts. Refer to Electrical Characteristics Table) QUANTITY CODE: K =10,000 Y =4,000 W =3,000 P =2,000 R: Tape & Reel SERIES 1206 L 380 /12 TH Y R THIN PROFILE (Not applicable to all parts) -A: Automotive grade Blank: Standard version - A Packaging Options Part Number Ordering Number Halogen Free I hold (A) I hold Code Packaging Option Quantity Quantity/Pack Code 1206L005/60 1206L005/60WR Yes 0.05 050 Tape and Reel 3000 WR 1206L010/60 1206L010/60WR Yes 0.10 100 Tape and Reel 3000 WR 1206L012 1206L012WR Yes 0.125 012 Tape and Reel 3000 WR 1206L016 1206L016WR Yes 0.16 016 Tape and Reel 3000 WR 1206L020 1206L020YR Yes 0.20 020 Tape and Reel 4000 YR 1206L025 1206L025YR Yes 0.25 025 Tape and Reel 4000 YR 1206L035 1206L035YR Yes 0.35 035 Tape and Reel 4000 YR 1206L035/16 1206L035/16YR Yes 0.35 035 Tape and Reel 4000 YR 1206L035/30 1206L035/30WR Yes 0.35 350 Tape and Reel 3000 WR 1206L050 1206L050YR Yes 0.50 050 Tape and Reel 4000 YR 1206L050/15 1206L050/15YR Yes 0.50 050 Tape and Reel 4000 YR 1206L050/24 1206L050/24WR Yes 0.50 500 Tape and Reel 3000 WR 1206L075/13.2 1206L075/13.2WR Yes 0.75 075 Tape and Reel 3000 WR 1206L075/16 1206L075/16WR Yes 0.08 75 Tape and Reel 3,000 WR 1206L075TH 1206L075THYR Yes 0.75 075 Tape and Reel 4000 YR 1206L110TH 1206L110THYR Yes 1.10 110 Tape and Reel 4000 YR 1206L150TH 1206L150THWR Yes 1.50 150 Tape and Reel 3000 WR 1206L175 1206L175PR Yes 1.75 175 Tape and Reel 2000 PR 1206L200 1206L200PR Yes 2.00 200 Tape and Reel 2000 PR

Previous Page
Next Page