Resettable Ptc Products Page 32 Resettable PTC Products

POLY-FUSE Resettable PTCs 2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/22/17 Surface Mount > 1206L Series Ambient Operation Temperature -40C -20C 0C 20C 40C 50C 60C 70C 85C Part Number Hold Current (A) 1206L005/60 0.076 0.068 0.060 0.050 0.043 0.038 0.033 0.028 0.023 1206L010/60 0.15 0.14 0.12 0.10 0.084 0.075 0.065 0.055 0.042 1206L012 0.18 0.16 0.14 0.125 0.10 0.09 0.08 0.07 0.05 1206L016 0.22 0.20 0.18 0.16 0.14 0.12 0.10 0.09 0.08 1206L020 0.28 0.25 0.23 0.20 0.17 0.15 0.14 0.12 0.09 1206L025 0.37 0.33 0.29 0.25 0.22 0.20 0.17 0.15 0.12 1206L035 0.50 0.45 0.40 0.35 0.30 0.27 0.24 0.21 0.15 1206L035/16 0.50 0.45 0.40 0.35 0.30 0.27 0.24 0.21 0.15 1206L035/30 0.51 0.46 0.41 0.35 0.30 0.27 0.25 0.21 0.18 1206L050 0.71 0.64 0.57 0.50 0.42 0.39 0.35 0.31 0.25 1206L050/15 0.71 0.64 0.57 0.50 0.42 0.39 0.35 0.31 0.25 1206L050/24 0.76 0.68 0.60 0.50 0.43 0.38 0.33 0.29 0.24 1206L075/13.2 1.14 1.04 0.88 0.75 0.65 0.59 0.54 0.49 0.41 1206L075/16 1.01 0.94 0.86 0.75 0.65 0.60 0.54 0.46 0.37 1206L075TH 1.14 1.01 0.88 0.75 0.65 0.59 0.54 0.49 0.41 1206L110TH 1.64 1.46 1.30 1.10 0.92 0.83 0.80 0.65 0.52 1206L150TH 2.20 1.99 1.77 1.50 1.34 1.23 1.10 1.01 0.84 1206L175 2.50 2.25 2.00 1.75 1.55 1.45 1.35 1.25 1.10 1206L200 2.60 2.44 2.35 2.00 1.78 1.67 1.50 1.45 1.10 Temperature Rerating Temperature Rerating Curve -40 -30 -20 -10 0 10 20 30 40 50 60 70 80 10% 30% 50% 70% 90% 110% 130% 150% 170% Temperature (C) Percentage of Rated Current Average Time Current Curves The average time current curves and Temperature Rerating curve performance is affected by a number or variables, and these curves provided as guidance only. Customer must verify the performance in their application. 0.01 0.1 1 10 100 0.1 1 0 Time in Seconds Current in Amperes 1206L 0.12A 0.16A 0.20A 0.25A 0.35A/30V 5V 0.50A/24V 5V 0.75A 0.75A/13.2V 1.1A 1.5A 1.75A 2.0A 0.05A/60V 0.10A/60V 0.35A, 0.35A/1 0.50A, 0.50A/1 Notes: The temperature rerating data is only for reference, please contact Littelfuse technical support for detail temperature rerating information. Additional Information Datasheet Samples Resources Samples

Previous Page
Next Page