Resettable Ptc Products Page 31 Resettable PTC Products

POLY-FUSE Resettable PTCs 2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/22/17 Surface Mount > 1206L Series The 1206L Series PTC provides surface mount overcurrent protection for applications where space is at a premium and resettable protection is desired. Electrical Characteristics Part Number Marking I hold (A) I trip (A) V max (Vdc) I max (A) P d typ. (W) Maximum Time To Trip Resistance Agency Approvals Current (A) Time (Sec.) R min ( ) R 1max ( ) 1206L005/60 f6 0.05 0.15 60 10 0.6 0.25 1.50 3.60 20.00 1206L010/60 n6 0.10 0.25 60 10 0.6 0.50 1.50 10.00 1206L012 A 0.125 0.29 30 100 0.6 1.00 0.20 1.500 6.000 X 1206L016 B 0.16 0.37 30 100 0.6 1.00 0.30 1.200 4.500 X 1206L020 1 2 C 0.20 0.42 24 100 0.6 8.00 0.10 0.650 2.600 X 1206L025 1 D 0.25 0.50 16 100 0.6 8.00 0.08 0.550 2.300 X 1206L035 1 E 0.35 0.75 6 100 0.6 8.00 0.10 0.300 1.200 X 1206L035/16 J 0.35 0.75 16 100 0.6 8.00 0.10 0.300 1.200 X 1206L035/30 J3 0.35 0.75 30 100 0.6 8.00 0.10 0.30 1.20 1206L050 1 F 0.50 1.00 6 100 0.6 8.00 0.10 0.150 0.700 X 1206L050/15 M 0.50 1.00 15 100 0.6 8.00 0.10 0.150 0.750 X 1206L050/24 F2 0.50 1.00 24 100 0.6 8.00 0.10 0.15 0.75 1206L075/13.2 G1 0.75 1.50 13.2 100 0.6 8.00 0.20 0.090 0.350 X 1206L075/16 GF 0.75 1.50 16 100 0.6 8.00 0.20 0.090 0.2900 X 1206L075TH 1 G 0.75 1.50 8 100 0.6 8.00 0.20 0.090 0.290 X 1206L110TH 1 H 1.10 2.20 8 100 0.8 8.00 0.10 0.040 0.210 X 1206L150TH 1 K 1.50 3.00 8 100 0.8 8.00 0.30 0.040 0.120 X 1206L175 V 1.75 3.50 6 100 0.8 8.00 0.50 0.020 0.090 X 1206L200 L 2.00 3.50 6 100 0.8 8.00 1.50 0.018 0.080 X I hold = Hold current: maximum current device will pass without tripping in 20C still air. I trip = Trip current: minimum current at which the device will trip in 20C still air. V max = Maximum voltage device can withstand without damage at rated current (I max) I max = Maximum fault current device can withstand without damage at rated voltage (V max ) P d = Power dissipated from device when in the tripped state at 20C still air. R min = Minimum resistance of device in initial (un-soldered) state. R typ = Typical resistance of device in initial (un-soldered) state. R 1max = Maximum resistance of device at 20C measured one hour after tripping or reflow soldering of 260C for 20 sec. Description Agency Approvals Features Applications RoHS compliant, lead-free and halogen-free Fast response to fault currents Compact design saves board space Low resistance Low-profile Compatible with high temperature solders USB peripherals Disk drives CD-ROMs Plug and play protection for motherboards and peripherals Mobile phones - battery and port protection Disk drives PDAs / digital cameras Game console port protection Caution: Operation beyond the specified rating may result in damage and possible arcing and flame. 1 Some older references to these devices may include " -C " in the Part Number. The " -C " should be omitted when placing new orders for the device. 2 Part Number tested and complied with AEC-Q200. 1206L Series RoHS AGENCY AGENCY FILE NUMBER E183209 R50119118

Previous Page
Next Page