Resettable Ptc Products Page 29 Resettable PTC Products

POLY-FUSE Resettable PTCs 2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/22/17 Surface Mount > 0805L Series Part Ordering Number System PACKAGING STYLE SIZE L: LITTELFUSE SURFACE MOUNT PPTC I HOLD HOLD CURRENT CODE (Refer to Electrical Characteristics Table) /XX: SPECIAL VOLTAGE RATING (Not applicable to all parts. Refer to Electrical Characteristics Table) QUANTITY CODE: K =10,000 Y =4,000 W =3,000 P =2,000 R: Tape & Reel SERIES 0805 L 380 /12 TH Y R THIN PROFILE (Not applicable to all parts) -A: Automotive grade Blank: Standard version - A Packaging Dimensions Part Number A B C D E Inches mm Inches mm Inches mm Inches mm Inches mm Min Max Min Max Min Max Min Max Min Max Min Max Min Max Min Max Min Max Min Max 0805L005/30 0.08 0.09 2.00 2.20 0.05 0.06 1.20 1.50 0.03 0.05 0.75 1.25 0.01 0.02 0.20 0.55 0.002 0.02 0.05 0.45 0805L010 0.08 0.09 2.00 2.20 0.05 0.06 1.20 1.50 0.02 0.04 0.55 1.00 0.01 0.02 0.20 0.55 0.002 0.02 0.05 0.45 0805L010/24 0.08 0.09 2.00 2.20 0.05 0.06 1.20 1.50 0.02 0.04 0.55 1.00 0.01 0.02 0.20 0.55 0.002 0.02 0.05 0.45 0805L020 0.08 0.09 2.00 2.20 0.05 0.06 1.20 1.50 0.02 0.04 0.55 1.00 0.01 0.02 0.20 0.55 0.002 0.02 0.05 0.45 0805L035 0.08 0.09 2.00 2.20 0.05 0.06 1.20 1.50 0.02 0.03 0.45 0.75 0.01 0.02 0.20 0.55 0.002 0.02 0.05 0.45 0805L050 0.08 0.09 2.00 2.20 0.05 0.06 1.20 1.50 0.03 0.05 0.75 1.25 0.01 0.02 0.20 0.55 0.002 0.02 0.05 0.45 0805L075 0.08 0.09 2.00 2.20 0.05 0.06 1.20 1.50 0.03 0.05 0.75 1.25 0.01 0.02 0.20 0.55 0.002 0.02 0.05 0.45 0805L100 0.08 0.09 2.00 2.20 0.05 0.06 1.20 1.50 0.02 0.07 0.50 1.80 0.01 0.02 0.20 0.55 0.002 0.02 0.05 0.45 0805L110 0.08 0.09 2.00 2.20 0.05 0.06 1.20 1.50 0.03 0.06 0.80 1.40 0.01 0.02 0.20 0.55 0.002 0.02 0.05 0.45 C Top View Pad Layout Side View Bottom View 1.50 mm (.059) 1.20 mm (.047) 1.00 mm (.040) D MARKING CODE VARIES WITH AMPERAGE RATING (See Electrical Characteristic Table) SHOWN IS 1.0AMP RATING E A B N Part Number Ordering Number Halogen Free I hold (A) I hold Code Packaging Option Quantity Quantity & Packaging Codes 0805L005/30 0805L005/30YR Yes 0.05 005 Tape and Reel 4000 YR 0805L010 0805L010YR Yes 0.10 010 Tape and Reel 4000 YR 0805L010/24 0805L010/24YR Yes 0.10 010 Tape and Reel 4,000 YR 0805L020 0805L020YR Yes 0.20 020 Tape and Reel 4000 YR 0805L035 0805L035YR Yes 0.35 035 Tape and Reel 4000 YR 0805L050 0805L050WR Yes 0.50 050 Tape and Reel 3000 WR 0805L075 0805L075WR Yes 0.75 075 Tape and Reel 3000 WR 0805L100 0805L100WR Yes 1.00 100 Tape and Reel 3000 WR 0805L110 0805L110WR Yes 1.10 110 Tape and Reel 3000 WR

Previous Page
Next Page