Resettable Ptc Products Page 137 Resettable PTC Products

POLY-FUSE Resettable PTCs 2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/22/17 Axial Lead Battery Strap Type > VT Series Dimensions SLIT E B D1 D2 C A NOMINAL 0.5 x 4.0 (.02"x .15") (Items with S at end of part number) Part Marking System VT 210 Product Series Current Rating Lot Number (Contact Littelfuse for additional information) Littelfuse Trademark VT 210 XXEF Double Sided Marking Top Side Bottom Side Part Number A B C D1 D2 E Inches mm Inches mm Inches mm Inches mm Inches mm Inches mm Min. Max. Min. Max. Min. Max. Min. Max. Min. Max. Min. Max. Min. Max Min Max Min Max Min Max Min Max Min Max 16VT210S 0.82 0.91 20.90 23.10 0.19 0.21 4.90 5.30 0.02 0.03 0.60 0.80 0.16 0.23 4.1 5.8 0.16 0.23 4.1 5.8 0.15 0.16 3.90 4.10 QUANTITY CODE Voltage Rating (VDC) SERIES HOLD CURRENT (VALUE DIVIDED BY 100 = HOLD CURRENT IN AMPS) LEAD OPTIONS: U: 500 (bulk) 16 VT 210 S U S = slit lead Packaging Part Number Ordering Number I hold (A) I hold Code Packaging Option Quantity Quantity & Packaging Codes 16VT210S 16VT210SU 2.10 210 Bulk 500 U Part Ordering Number System Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page