Resettable Ptc Products Page 136 Resettable PTC Products

POLY-FUSE Resettable PTCs 2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/22/17 Axial Lead Battery Strap Type > VT Series Environmental Specifications Operating/Storage Temperature -40C to +85C Passive Aging +70C, 1000 hours, -/+10% typical resistance change Humidity Aging +85C, 85%R.H., 7 days, -/+5% typical resistance change Thermal Shock MIL-STD-202, Method 107, +85C/-40C 20 times -30% typical resistance change Vibration MIL-STD-883, Method 2007, Condition A, No change Physical Specifications Terminal Material 0.13mm nominal thickness, quarter-hard Nickel Insulating Material Polyester tape Temperature Rerating Curve -40 -30 -20 -10 0 10 20 30 40 50 60 70 80 10% 30% 50% 70% 90% 110% 130% 150% 170% Temperature (C) Percentage of Rated Current 200% Average Time Current Curves The average time current curves and Temperature Rerating curve performance is affected by a number or variables, and these curves provided as guidance only. Customer must verify the performance in their application. Note: Typical Temperature rerating curve, refer to table for derating data Time in Seconds Current in Amperes 0.01 0.1 1 10 0.01 0.1 1 10 2.10 A VT Additional Information Datasheet Samples Resources Samples

Previous Page
Next Page