Resettable Ptc Products Page 134 Resettable PTC Products

POLY-FUSE Resettable PTCs 2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/22/17 Axial Lead Battery Strap Type > VL Series Dimensions Part Number Figure A B C D1 D2 E Inches mm Inches mm Inches mm Inches mm Inches mm Inches mm Min. Max. Min. Max. Min. Max. Min. Max. Min. Max. Min. Max. Min. Max Min Max Min Max Min Max Min Max. Min. Max. 12VL175XL 2 1.00 1.11 25.50 28.20 0.14 0.15 3.50 3.90 -- 0.03 -- 0.80 0.34 0.41 8.70 10.30 0.22 0.29 5.70 7.30 0.09 0.10 2.40 2.60 E B D1 D2 C A Part Marking System VL 175 Product Series Current Rating Lot Number (Contact Littelfuse for additional information) Littelfuse Trademark VL 175 XXAK Product Series Current Rating Littelfuse Trademark Top Side Bottom Side Double Sided Marking QUANTITY CODE: U = 500 (bulk) VOLTAGE RATING (VDC) SERIES HOLD CURRENT (VALUE DIVIDED BY 100 = HOLD CURRENT IN AMPS) LEAD OPTIONS: XL = extended long lead 12 VL 175 XL U Part Ordering Number System Packaging Part Number Ordering Number I hold (A) I hold Codes Packaging Option Quantity Quantity & Packaging Codes 12VL175XL 12VL175XLU 1.75 175 Bulk 500 U Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page