Resettable Ptc Products Page 131 Resettable PTC Products

POLY-FUSE Resettable PTCs 2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/22/17 Axial Lead Battery Strap Type > ST Series Part Marking System Dimensions E B D1 D2 C A Part Number A B C D1 D2 E Inches mm Inches mm Inches mm Inches mm Inches mm Inches mm Min. Max. Min. Max. Min. Max. Min. Max. Min. Max. Min. Max. Min. Min. Min. Min. Min Max. Min. Max. 15ST175 0.82 0.91 20.9 23.1 0.19 0.20 4.9 5.2 0.02 0.04 0.6 1.0 0.16 4.1 0.16 4.1 0.01 0.16 3.9 4.1 Lot Number (Contact Littelfuse for additional information) ST 175 XX9U Product Series Current Rating Littelfuse Trademark Top Side QUANTITY CODE: U = 500 (bulk) VOLTAGE RATING (VDC) SERIES HOLD CURRENT (Value divided by 100 = Hold Current in Amps) LEAD OPTIONS: Blank = standard 15 ST 175 U Packaging Part Ordering Number System Part Number Ordering Number I hold (A) I hold Code Packaging Option Quantity Quantity & Packaging Codes 15ST175 15ST175U 1.75 175 Bulk 500 U Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page