Resettable Ptc Products Page 128 Resettable PTC Products

POLY-FUSE Resettable PTCs 2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/22/17 Axial Lead Battery Strap Type > LT Series Dimensions E B D1 D2 C A Part Number A B C D1 D2 E Inches mm Inches mm Inches mm in. mm in. mm Inches mm Min. Max. Min. Max. Min. Max. Min. Max. Min. Max. Min. Max. Min. Min. Min. Min. Min Max. Min. Max. 24LT100 0.82 0.91 20.9 23.1 0.19 0.20 4.9 5.2 0.02 0.04 0.6 1 0.16 4.1 0.16 4.1 0.01 0.16 3.9 4.1 Lot Number (Contact Littelfuse for additional information) LT 100 XX9R Product Series Current Rating Littelfuse Trademark Top Side Part Marking System Part Ordering Number System QUANTITY CODE Voltage Rating (VDC) SERIES HOLD CURRENT (VALUE DIVIDED BY 100 = HOLD CURRENT IN AMPS) LEAD OPTIONS: U: 500 (bulk) 24 LT 100 U Blank = standard Packaging Part Number Ordering Number I hold (A) I hold Code Packaging Option Quantity Quantity & Packaging Codes 24LT100 24LT100U 1.0 100 Bulk 500 U Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at

Previous Page
Next Page