Resettable Ptc Products Page 125 Resettable PTC Products

POLY-FUSE Resettable PTCs 2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/22/17 Axial Lead Battery Strap Type > LR Series Dimensions E B D1 D2 C A Part Number A B C D1 D2 E Inches mm Inches mm Inches mm Inches mm Inches mm Inches mm Min. Max. Min. Max. Min. Max. Min. Max. Min. Max. Min. Max. Min. Min. Min. Min. Min Max. Min. Max. 15LR260 0.82 0.91 20.90 23.10 0.19 0.22 4.90 5.50 0.02 0.04 0.60 1.00 0.16 4.10 0.16 4.10 0.01 0.16 3.90 4.10 15LR380 0.94 1.02 24.00 26.00 0.27 0.30 6.90 7.50 0.02 0.04 0.60 1.00 0.16 4.10 0.16 4.10 0.01 0.16 4.90 5.10 20LR450 0.94 1.02 24.00 26.00 0.39 0.41 9.90 10.50 0.02 0.04 0.60 1.00 0.21 5.30 0.21 5.30 0.01 0.21 5.90 6.10 20LR730 1.07 1.15 27.10 29.10 0.55 0.57 13.90 14.50 0.02 0.04 0.60 1.00 0.16 4.10 0.16 4.10 0.01 0.16 5.90 6.10 Lot Number (Contact Littelfuse for additional information) LR 260 XX9R Product Series Current Rating Littelfuse Trademark Top Side Part Marking System Part Ordering Number System QUANTITY CODE Voltage Rating (VDC) SERIES HOLD CURRENT (VALUE DIVIDED BY 100 = HOLD CURRENT IN AMPS) LEAD OPTIONS: U: 500 (bulk) 15 LR 260 U Blank = standard Packaging Part Number Ordering Number I hold (A) I hold Code Packaging Option Quantity Quantity & Packaging Codes 15LR260 15LR260U 2.6 260 Bulk 500 U 15LR380 15LR380U 3.8 380 Bulk 500 U 20LR450 20LR450U 4.5 450 Bulk 500 U 20LR730 20LR730U 7.3 730 Bulk 500 U Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page