Resettable Ptc Products Page 122 Resettable PTC Products

POLY-FUSE Resettable PTCs 2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/22/17 Axial Leaded Battery Strap Type > SL Lo Rho Series Packaging Order Numbering System Part Number Ordering Number I hold (A) I hold Code Packaging Option Bulk Quantity Quantity & Packaging Code 06SL190G 06SL190GM 1.9 190 Bulk 1000 M 06SL370G 06SL370GM 3.7 370 Bulk 1000 M QUANTITY CODE M: 1000 VOLTAGE RATING (VDC) SERIES HOLD CURRENT (VALUE DIVIDED BY 100 = HOLD CURRENT IN AMPS) 06 SL 190G M Average Time Current Curves 1.00 10.00 100.00 0.01 0.10 1.00 10.00 100.00 Time to Trip (sec) 1.9 A Fault Current (A) A C D2 D1 B E Dimensions (mm) A B C D1 D2 E Inches mm Inches mm Inches mm Inches mm Inches mm Inches mm Min. Max. Min. Max. Min. Max. Min. Max. Min. Max. Min. Max. Min. Max. Min. Max. Min. Max. Min. Max. Min. Max. Min. Max. 0.36 0.43 9.2 10.8 0.12 0.14 3.15 3.45 0.02 0.04 0.55 0.95 0.09 0.13 2.15 3.25 0.09 0.13 2.15 3.25 0.087 0.094 2.2 2.4 Temperature Rerating Curve -40 -30 -20 -10 0 10 20 30 40 50 60 70 80 10% 30% 50% 70% 90% 110% 130% 150% 170% Temperature (C) Percentage of Rated Current 190% Additional Information Datasheet Samples Resources Samples

Previous Page
Next Page