Resettable Ptc Products Page 118 Resettable PTC Products

POLY-FUSE Resettable PTCs 2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/22/17 Radial Leaded > 600R Series Part Ordering Number System R: RADIAL I HOLD CURRENT CODE (SEE TABLE BELOW) 600 R 160 - RA F QUANTITY CODE: F=200 U=500 Z = 1200 SERIES PEAK VOLTAGE RATING Rx: Resistance Range (x = A-Z or 1-9) [not applicable for all parts] PACKAGING STYLE BLANK: Bulk R: Tape & Ammo Environmental Specifications Operating/Storage Temperature -40C to +85C Maximum Device Surface Temperature in Tripped State 125C Passive Aging 85C/85C, 1000 hours Humidity Aging +85C, 85% R.H.,1000 hours Thermal Shock MIL-STD-202, Method 107 +125C to -55C 10 times Solvent Resistance MIL-STD-202, Method 215 Physical Specifications Lead Material Tin-plated Copper Soldering Characteristics Solderability per MIL-STD-202, Method 208 Insulating Material Cured, flame retardant epoxy polymer meets UL94V-0 requirements. Device Labeling Marked with 'LF', voltage, current rating, and date code. Dimensions B A E D C F Part Number A B C D E Physical Characteristics Inches mm Inches mm Inches mm Inches mm Inches mm Lead (dia) Material Max. Max. Max. Max. Max. Max. Min. Min. Typ. Typ. Inches mm 600R150 0.35 9 0.49 12.5 0.18 4.6 0.19 4.7 0.20 5.1 0.026 0.65 Sn/Cu 600R150-RA 0.35 9 0.49 12.5 0.18 4.6 0.19 4.7 0.20 5.1 0.026 0.65 Sn/Cu 600R150-RB 0.35 9 0.49 12.5 0.18 4.6 0.19 4.7 0.20 5.1 0.026 0.65 Sn/Cu 600R160 0.63 16 0.50 12.6 0.24 6 0.19 4.7 0.20 5.1 0.026 0.65 Sn/Cu 600R160-RA 0.63 16 0.50 12.6 0.24 6 0.19 4.7 0.20 5.1 0.026 0.65 Sn/Cu 600R160-R1 0.63 16 0.50 12.6 0.24 6 0.19 4.7 0.20 5.1 0.026 0.65 Sn/Cu Part Marking System 600 150 XXXX Voltage Rating Current Rating Date Code (Contact Littelfuse for additional information) Littelfuse Trademark

Previous Page
Next Page