Fuse Mounting Accessories Page 92 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Surface Mount Fuses NANO 2 > 154 OMNI-BLOK Fuse and Holder Combination 154/154T/154L/154TL Series OMNI-BLOK Fuse and Holder Assembly Description The RoHS compliant 154 Series OMNI-BLOK Fuse and Holder Assembly offers a solution for efficient installation and easy replacement of miniature Nano 2 surface mount fuses. Offered in a tape and reel package, this fuse and holder combination can be installed on a PC board as an efficient single step. Fuse replacement can be accomplished without exposing the PC board to the detrimental effects of solder heat. The fuse holder unit may be sold as a stand-alone item, shipped in bulk quantity (not pre-packaged in tape and reel cartridges) using part number 155900. Please contact Littelfuse for additional information. Agency Approvals Agency Agency File Number Ampere Range E14721 154 Fast-Acting Fuse: 0.062A - 10A 154 Slo-Blo Fuse: 0.375A - 7A PS E NBK030205-E10480A NBK030205-E10480B NBK101105-E184655 NBK030205-E10480B 154 Fast-Acting Fuse: 1A - 1.6A 154 Fast-Acting Fuse: 2A - 5A 154 Fast-Acting Fuse: 6.3A - 10A 154 Slo-Blo Fuse: 1A - 5A Features RoHS PS E Easy fuse replacement Miniature size RoHS compliant and Halogen Free Very Fast-Acting and Time-Lag options available Holder sized to fit a range of Nano 2 type fuses Low fuse temperature re-rating Wide range of current rating available - Fast-Acting Fuses: 62mA - 10A - Slo-Blo Fuses: 375mA - 5A Wide operating temperature range Heat-resistant fuseholder, UL94 V-0 260C reflow capable fuseholder Ordering Information Catalog Number Ampere Rating (A) Amp Code Fuse Furnished * 0154.062 0.062 .062 0453.062 0154.080 0.08 .080 0453.080 0154.100 0.1 .100 0453.100 0154.125 0.125 .125 0453.125 0154.160 0.16 .160 0453.160 0154.200 0.2 .200 0453.200 0154.250 0.25 .250 0453.250 0154.315 0.315 .315 0453.315 0154.375 0.375 .375 0453.375 0154.400 0.4 .400 0453.400 0154.500 0.5 .500 0453.500 0154.630 0.63 .630 0453.630 0154.750 0.75 .750 0453.750 0154.800 0.8 .800 0453.800 0154001. 1 001. 0453001. 01541.25 1.25 04531.25 015401.5 1.5 01.5 045301.5 015401.6 1.6 01.6 045301.6 0154002. 2 002. 0453002. 015402.5 2.5 02.5 045302.5 0154003. 3 003. 0453003. 01543.15 3.15 04533.15 015403.5 3.5 03.5 045303.5 0154004. 4 004. 0453004. 0154005. 5 005. 0453005. 015406.3 6.3 06.3 045306.3 0154007. 7 007. 0453007. 0154008. 8 008. 0453008. 0154010. 10 010. 0453010. With Very Fast-Acting Fuse Installed Catalog Number Ampere Rating (A) Amp Code Fuse Furnished * 154.375 T 0.375 .375 0454.375 154.500 T 0.5 .500 0454.500 154.750 T 0.75 .750 0454.750 154001. T 1 001. 0454001. 15401.5 T 1.5 01.5 045401.5 154002. T 2 002. 0454002. 15402.5 T 2.5 02.5 045402.5 154003. T 3 003. 0454003. 15403.5 T 3.5 03.5 045403.5 154004. T 4 004. 0454004. 154005. T 5 005. 0454005. 154007. T 7 007. 0454007. With Slo-Blo Fuse Installed * The 453 and 454 Series fuses identified above have silver-plated end caps, designed to accommodate solder reflow processes: For 453 Series fuse replacement, either 451, 453 or 448 Series may be used. For 454 Series fuse replacement, either 452, 454 or 449 Series may be used. For detailed operating characteristic and performance information for each of the fuse series mentioned above, please refer to their respective data available online at www.littelfuse.com. ** 155900 is UR recognized and rated 125V, 10A. 154/154T (Tan color base like shown in this image) 154L/154TL (Black color base) Specifications are subject to change without notice. Application testing is strongly recommended.

Previous Page
Next Page