Fuse Mounting Accessories Page 87 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Surface Mount Fuses Nano 2 > 600VDC > Fast-Acting Fuse > 485 Series Material Body: Ceramic Cap: Silver Plated Brass Product Marking Body: Brand Logo, Current Rating Operating Temperature -55 C to 125 C with proper derating Moisture Sensitivity Level Level 1 J-STD-020 Solderability MIL-STD-202, Method 208 Insulation Resistance (after Opening) MIL-STD-202, Method 302, Test Condition A (10,000 ohms, Minimum) Product Characteristics Thermal Shock MIL-STD-202, Method 107, Test Condition B, 5 cycles, -65 C to 125 C, 15 minutes @ each extreme Mechanical Shock MIL-STD-202, Method 213, Test Condition I: Deenergized. 100G's peak amplitude, sawtooth wave 6ms duration, 3 cycles XYZ+xyz = 18 shocks Vibratio MIL-STD-202, Method 201: 0.03" amplitude, 10-55 Hz in 1 min. 2 hrs. each XYZ=6hrs Moisture Resistance MIL-STD-202, Method 106, 10 cycles Salt Spray MIL-STD-202, Method 101, Test Condition B (48hrs) Resistance to Soldering Heat MIL-STD-202, Method 210, Test Condition B (10 sec at 260 C) Dimensions Part Numbering System Packaging Packaging Option Packaging Specification Quantity Ouantity & Option Code 24mm Tape and Reel EIA-RS 481-1, (IEC 286, Part 3 1500 DR 0485 3.15 D R SERIES QUANTITY Code D = 1500 pieces PACKAGING Code *Example R = Tape and Reel 3.15 amp is 04853.15DR AMP Code* Refer to Electrical Characteristics Table TOP VIEW END CAP WAVE SOLDER REFLOW SOLDER Recommended Pad Layout Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page