Fuse Mounting Accessories Page 86 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Surface Mount Fuses Nano 2 > 600VDC > Fast-Acting Fuse > 485 Series Average Time Current Curves Temperature Re-rating Curve TIME IN SECONDS CURRENT IN AMPERES 0.001 0.01 0.1 1 10 100 0.1 1 10 100 1000 2A 1.5A 1A 2.5A 3.15A Reflow Condition Pb - Free Assembly Pre Heat - Temperature Min (T s(min) ) 150C - Temperature Max (T s(max) ) 200C - Time (Min to Max) (t s ) 60 - 180 ses Average Ramp-up Rate (Liquidus Temp (T L ) to peak) 5C/second max. T S(max) to T L - Ramp-up Rate 5C/second max. Reflow - Temperature (T L ) (Liquidus) 217C - Temperature (t L ) 60 - 150 seconds Peak Temperature (T P ) 260 +0/-5 C Time within 5C of actual peak Temperature (t p ) 20 - 40 seconds Ramp-down Rate 5C/second max. Time 25C to peak Temperature (T P ) 8 minutes max. Do not exceed 260C Soldering Parameters - Reflow Soldering Time Temperature T P T L T S(max) T S(min) 25 t P t L t S time to peak temperature (t 25C to peak) Ramp-down Ramp-up Preheat Critical Zone T L to T P Note: 1. Rerating depicted in this curve is in addition to the standard derating of 25% for continuous operation.

Previous Page
Next Page