Fuse Mounting Accessories Page 83 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Surface Mount Fuses NANO 2 > 250V/350V VAC/VDC Time Lag Fuse > 462 Series Average Time Current Curves 1 10 100 1000 10000 100000 TIME IN SECONDS CURRENT IN AMPERES 0.01 0.1 1 10 100 0.001 1.00A 1.25 A 1.60 A 2.00 A 500mA 800mA 630mA 2.50 A 3.15 A 4.00 A 5.00 A Time Temperature T P T L T S(max) T S(min) 25 t P t L t S time to peak temperature (t 25C to peak) Ramp-down Ramp-up Preheat Critical Zone T L to T P Soldering Parameters Temperature Re-rating Curve Reflow Condition Pb - free assembly Pre Heat - Temperature Min (T s(min) ) 150C - Temperature Max (T s(max) ) 200C - Time (Min to Max) (t s ) 60 - 120 seconds Average Ramp-up Rate (Liquidus Temp (T L ) to peak) 5C/second max. T S(max) to T L - Ramp-up Rate 5C/second max. Reflow - Temperature (T L ) (Liquidus) 217C - Temperature (t L ) 60 - 90 seconds Peak Temperature (T P ) 250 +0/-5 C Time within 5C of actual peak Temperature (t p ) 20 - 40 seconds Ramp-down Rate 5C/second max. Time 25C to peak Temperature (T P ) 8 minutes max. Note: 1. Rerating depicted in this curve is in addition to the standard derating of 25% for continuous operation.

Previous Page
Next Page