Fuse Mounting Accessories Page 81 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Surface Mount Fuses NANO 2 > 250V UMF Time Lag Fuse > 465 Series Materials Body: High Performance Ceramic Terminations: Silver plated brass. Product Marketing Brand, Ampere Rating, Voltage Rating, UMF Logo Operating Temperature -55 O C to 125 O C. Moisture Sensitivity Level J-STD-020, Level 1 Solderability IEC60127-4 Insulation Resistance (after opening IEC 60127-4 (0.1Mohm min @ 500VDC) Shock MIL-STD-202, Method 213, Test Condition A Thermal Shock MIL-STD-202, Method 107, Test Condition B , 5 cycles, -65 O C to 125C Mechanical Shock MIL-STD-202, Method 213, Test Condition A Vibration MIL-STD-202, Method 201 (10-55 Hz) Moisture Resistance MIL-STD-202, Method 106, 10 cycles Salt Spray MIL-STD-202, Method 101, Test Condition B (48hrs) Resistance to Soldering Heat IEC 60127-4 Product Characteristics REFLOW SOLDER F 2.8 (.11") 12.1 (.475") 4.5 (.177") 6.7 (.264") 6.8 (.264") WAVE SOLDER 3.5 (.14") AC250V T500mAL 6.9 (.27") 5.6 (.22") 5.6 (.22") 4.5 (.177") Height END CAP TOP VIEW Dimensions Packaging Part Numbering System Packaging Option Packaging Specification Quantity Quantity & Packaging Code 24mm Tape and Reel EIA RS-481-1 (IEC 286, part 3) 1500 DR 0465 .500 D R SERIES AMP Code * QUANTITY Code PACKAGING Code Refer to Electrical Characteristics table D = 1500 pcs R = Tape and Reel * Example: 2.5 amp product is 0465 02.5 DR (0.5 amp product shown above). Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page