Fuse Mounting Accessories Page 79 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Surface Mount Fuses NANO 2 > 250V UMF Time Lag Fuse > 465 Series 465 Series Fuse Description Agency Approvals Electrical Characteristics for Series Features Listed to IEC 60127-4, Universal Modular Fuse-Links (UMF) 250VAC Voltage rating RoHS compliant and Halogen Free RoHS PS E % of Ampere Rating Opening Time 125% 1 hour, Minimum 200% 2 minutes, Maximum 1000% 0.01 sec., Min.; 0.1 sec., Max. AGENCY AGENCY FILE NUMBER AMPERE RANGE PS E NBK030205-E10480B 1A - 5A NBK101105-E184655 6.3A E184655 0.25A - 6.3A The Surface Mount Nano 2 250V UMF product family complies with IEC Publication IEC60127-4-Universal Modular Fuse-Links [UMF]. This IEC standard has been accepted world wide. Electrical Specifications by Item Ampere Rating (A) Amp Code Max Voltage Rating (V) Interrupting Rating Nominal Cold Resistance (Ohms) Nominal Melting I 2 t (A 2 sec) Agency Approvals PS E 1.00 001. 250 100A@250VAC 0.1070 2.5 x 1.25 250 0.0830 5.6 x 1.60 01.6 250 0.0560 9.0 x 2.00 002. 250 0.0390 14.4 x 2.50 02.5 250 0.0260 19.6 x 3.15 250 0.0210 32.4 x 4.00 004. 250 0.0160 48.4 x 5.00 005. 250 0.0130 90.0 x 6.30 06.3 250 0.0088 144.4 x Applications Power supply Lighting system White goods Industrial equipment Notes: - l 2 t calculated at 8ms. - Resistance is measured at 10% of rated current, 25C - For information and availability of additional ratings please contact Littelfuse Application testing is strongly recommended. Additional Information Datasheet Samples Resources

Previous Page
Next Page