Fuse Mounting Accessories Page 72 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Surface Mount Fuses NANO 2 > 458 Series 1206 Size Inrush Withstand Fuse Materials Body: Ceramic Cap: Gold Plated Brass Product Marking Body: Current Rating (Refer to Electrical Characteristic table) Insulation Resistance (after Opening) MIL-STD-202, Method 302, Test Condition A (10,000 ohms, Minimum) Solderability MIL-STD-202, Method 208 Resistance to Soldering Heat MIL-STD-202, Method 210, Test Condition B (10 sec at 260 o C) Moisture Sensitivity Level Level 1 J-STD-020 Product Characteristics Packaging Packaging Option Packaging Specification Quantity Quantity & Packaging Code 8mm Tape and Reel EIA-RS 481-1 1500 DR Operating Temperature -55 O C to 125 O C with proper derating Thermal Shock MIL-STD-202, Method 107, Test Condition B (5 cycles -65 o C to +125 o C) Vibration MIL-STD-202, Method 201 (10-55 Hz) Moisture Resistance MIL-STD-202, Method 106, High Humidity (90-98%RH), Heat (65 o C) Salt Spray MIL-STD-202, Method 101, Test Condition B Shock MIL-STD-202, Method 213, Test Condition I (100 G's peak for 6 milliseconds) SERIES QUANTITY Code Refer to Electrical characteristics table D: 1500 pcs R: Tape and Reel Example: 1.5 amp product is 0458 D R (1 amp product shown above). 3.175 (.125") 1.575 (.062") 1.575 (.062") 3.65 (.143") 0.813 (.032") 2.05 (.081") 1.185 (.047") 1.28 (.050") Recommended Pad Layout AMP Code PACKAGING Code 0458 001. D R Dimensions Part Numbering System Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page