Fuse Mounting Accessories Page 71 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Surface Mount Fuses NANO 2 > 458 Series 1206 Size Inrush Withstand Fuse Average Time Current Curves Reflow Condition Pb - Free assembly Pre Heat - Temperature Min (T s(min) ) 150C - Temperature Max (T s(max) ) 200C - Time (Min to Max) (t s ) 60 - 120 secs Average ramp up rate (Liquidus Temp (T L ) to peak 5C/second max T S(max) to T L - Ramp-up Rate 5C/second max Reflow - Temperature (T L ) (Liquidus) 217C - Temperature (t L ) 60 - 90 seconds Peak Temperature (T P ) 260 +0/-5 C Time within 5C of actual peak Temperature (t p ) 20 - 40 seconds Ramp-down Rate 5C/second max Time 25C to peak Temperature (T P ) 8 minutes Max. Do not exceed 260C Temperature Re-rating Curve 100 10 1 0.1 0.01 0.001 1.00A 1.25A 1.50A 1.60A 2.00A 2.50A 3.00A 3.15A 3.50A 4.00A 5.00A 6.30A 7.00A 8.00A 10.00A CURRENT IN AMPS TIME IN SECONDS 0.1 1 10 100 1000 Note: 1. Rerating depicted in this curve is in addition to the standard derating of 25% for continuous operation. Time Temperature T P T L T S(max) T S(min) 25 t P t L t S time to peak temperature (t 25C to peak) Ramp-down Ramp-up Preheat Critical Zone T L to T P Soldering Parameters

Previous Page
Next Page