Fuse Mounting Accessories Page 53 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Surface Mount Fuses NANO 2 Fuse > Very Fast-Acting > 448 Series 448 Series Fuse Description The lead-free Nano 2 SMF Fuse is a very small, square surface mount fuse that is RoHS compliant, Halogen Free and 100% lead-free. This product is fully compatible with lead-free solder alloys and higher temperature profiles associated with lead-free assembly. Agency Approvals Features RoHS Pb PS E Electrical Characteristics for Series % of Ampere Rating Ampere Rating Opening Time 100% 1/16 -15 4 hours, Minimum 200% 1/16 -10 5 sec., Maximum 12 -15 20 sec., Maximum Applications Notebook PC LCD/PDP TV LCD monitor LCD/PDP panel LCD backlight inverter Portable DVD player Power supply Networking PC server Cooling fan system Storage system Telecom system Wireless basestation White goods Game console Office Automation equipment Battery charging circuit protection Industrial equipment RoHS compliant, Lead- free and Halogen Free Very fast-acting Small size Wide range of current rating available (0.062A to 15A) Wide operating temperature range Low temperature de-rating AGENCY AGENCY FILE NUMBER AMPERE RANGE E10480 0.062A - 15A 29862 0.062A - 15A PS E NBK030205-E10480A NBK030205-E10480B 1A - 1.6A 2A - 5A Application testing is strongly recommended. Additional Information Datasheet Samples Resources

Previous Page
Next Page