Fuse Mounting Accessories Page 46 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Surface Mount Fuses Thin Film > 0603 Size > Very Fast-Acting > 467 Series Materials Body: Advanced High Temperature Substrate Terminations: 100% Tin over Nickel over Copper Element Cover Coat: Conformal Coating Operating Temperature - 55 O C to 90 O C. Consult temperature re-rating curve chart. For operation above 90C contact Littelfuse. Humidity MIL-STD-202, Method 103, Condition D Thermal Shock Withstands 5 cycles of - 55 O C to 125 O C Vibration Per MIL-STD-202 Insulation Resistance (After Opening) Greater than 10,000 ohms. Resistance to Soldering Heat MIL-STD-202, Method 210, Condition D Product Characteristics Dimensions Part Marking System 1.09 (.043") REFLOW SOLDER 1.600.102 (.063"0.004") 0.3300.102 (.013"0.004") 0.2790.076 (.011"0.003") .18 (.007") 0.1270.102 (.005"0.004") MARKING CODE VARIES WITH AMPERAGE RATING (SEE CHART) R REF. 1.02 (.040") .762 (.030") 2.54 (.100") 1.09 (.043") WAVE SOLDER 3.20 (.126") 1.09 (.043") 1.02 (.040") 0.8130.076 (.032"0.003") Sn Cu Sn Coating Amp Code Marking Code .250 D .375 E .500 F .750 G 001. H 1.25 J 01.5 K 1.75 L Part Numbering System Packaging Packaging Option Packaging Specification Quantity Quantity & Packaging Code 8mm Tape and Reel EIA-481 Rev. D (IEC 60286, part 3) 5000 NR 0467002.NRHF SERIES AMP Code 'HF' SUFFIX HALOGEN FREE ITEM PACKAGING Code The dot is poisitioned before the Pack- aging Suffix with whole ratings and within the numbering sequence for fractional ratings. Refer to Amp Code column in the Electrical Specifications table. NR = Tape and Reel, 5000 pcs Example: 1.5 amp product is 0467 01.5 NRHF (2 amp product shown above). Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics. Amp Code Marking Code 002. N 02.5 O 003. P 03.5 R 004. S 005. T

Previous Page
Next Page