Fuse Mounting Accessories Page 44 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Surface Mount Fuses Thin Film > 0603 Size > Very Fast-Acting > 467 Series 467 Series 0603 Fast-Acting Fuse Description Agency Approvals AGENCY AGENCY FILE NUMBER AMPERE RANGE E10480 0.250A - 5A 29862 0.250A - 5A Electrical Characteristics for Series Features Compatible with lead- free solders and higher temperature profiles High performance materials provide improved performance in elevated ambient temperature applications Marked on top surface with code to allow amp rating identification without testing Low profile for height sensitive applications Flat top surface for pick- and-place operations Element covering material is resistant to industry standard cleaning operations Mounting pad and electrical performance is identical to Littelfuse 431 and 434 Series products Halogen free, Lead-free and RoHS compliant % of Ampere Rating Opening Time at 25 O C 100% 4 hours, Minimum 200% 5 sec., Maximum 300% 0.2 sec., Maximum Applications The 467 Series Fast-Acting Surface Mount Fuse (SMF) is an ultra small (0603 size) thin-film device designed for secondary protection of circuits used in space constrained applications such as hand-held portable electronic devices. This series is 100% lead-free and meets the requirements of the RoHS directive. New Halogen-Free 467 Series fuses are available-to order use the "HF" suffix. See Part Numbering section for additional information.. Cell phones Battery packs Digital cameras DVD players Hard disk drives. Secondary protection for space constrained applications: Ampere Rating (A) Amp Code Max Voltage Rating (V) Interrupting Rating Nominal Cold Resistance (Ohms) Nominal Melting I 2 t (A 2 sec) Nom Voltage Drop (mV) Nom Power Dissipation (W) Agency Approvals 0.250 .250 32 50A @32V AC/DC 0.5650 0.0014 158.56 0.0396 x 0.375 .375 32 0.3000 0.0035 128.03 0.0480 x 0.500 .500 32 0.1870 0.0087 138.50 0.0693 x 0.750 .750 32 0.1170 0.0171 123.30 0.0925 x 1.00 001. 32 0.0700 0.0212 67.40 0.0674 x 1.25 32 35A @32V AC/DC 13A @65V DC 0.0510 0.0518 84.32 0.1054 x 1.50 01.5 32 0.0385 0.0766 71.60 0.1074 x 1.75 32 35A @32V AC/DC 0.0310 0.0903 78.75 0.1378 x 2.00 002. 32 0.0280 0.1891 78.22 0.1564 x 2.50 02.5 32 0.0210 0.2066 76.10 0.1903 x 3.00 003. 32 0.0170 0.2403 75.04 0.2251 x 3.50 03.5 32 0.0139 0.4306 65.30 0.2286 x 4.00 004. 32 0.0118 0.8410 63.10 0.2524 x 5.00 005. 32 0.0089 0.9000 61.20 0.3060 x Electrical Specifications by Item 1. Measured at 10% of rated current, 25C. 2. Measured at rated voltage. RoHS Pb Specifications are subject to change without notice. Application testing is strongly recommended. Additional Information Datasheet Samples Resources

Previous Page
Next Page