Fuse Mounting Accessories Page 196 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Axial Lead & Cartridge Fuses PICO > Very Fast-Acting Fuse > 275 Series 275 Series, PICO Very Fast-Acting Fuse Description The PICO Very Fast-Acting Fuse is designed to meet an extensive array of performance characteristics in a space-saving subminiature package. Agency Approvals Agency Agency File Number Ampere Range E10480 20A - 30A Features Electrical Characteristics Very fast-acting Small size High current rating (20A- 30A) RoHS compliant Wide operating temperature range Low temperature rerating % of Ampere Rating Ampere Rating Opening Time 100% 20 - 30 4 Hours, Min. 200% 20 - 30 10 Seconds, Max. Applications Ampere Rating (A) Amp Code Ordering Number Max Voltage Rating (V) Interrupting Rating Nominal Cold Resistance (Ohms) Nominal Melting I 2 t (A 2 sec) Agency Approvals 20.0 020. 0275020. 32 300A@32VDC 100A@32VAC 0.0033 203 x 25.0 025. 0275025. 32 0.0024 288 x 30.0 030. 0275030. 32 0.0020 355 x Electrical Characteristics RoHS Power supply PC server Networking equipment Storage system Application testing is strongly recommended. Additional Information Datasheet Samples Resources

Previous Page
Next Page