Fuse Mounting Accessories Page 191 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Radial Leaded Fuse Holders RoHS Product Characteristics 559 Series (Lead Free) 560 Series Compatible Fuses TR5/TE5 Materials Holder: Black Thermoplastic, UL94 V-0 Holder: Thermoplastic, UL 94 V-0 Metal Parts: Copper alloy; solderable tinned Electrical Data (23C) Rated Voltage: 250V Max. Current/Power: 6.3 A /1.6 W Mounting PC Board, 7.18 mm pin spacing PC Board, 5.08 mm pin spacing Solderability max. 260 C, 10 s (Wave) Minimum Cross Section Conducting path - 0.1 mm 2 Unit Weight 0.63 g 0,4 g Dimensions units in mm 559 Series Holder 560 Series Holder Ordering Information Ordering Number "A" Height Options Packaging 559 0000 00 01 6.5 mm (code 0001) 1000 Pcs Bulk 559 0000 80 11 10 mm (code 8011) 100 Pcs Bulk 560 0000 13 19 3.0 mm (code 1319) 500 Pcs Bulk 560 0000 10 09 4.3 mm (code 1009) 500 Pcs Bulk 560 0000 10 19 4.3 mm (code 1019) 1000 Pcs Bulk 559/560 Series Fuse Holders for TE5/TR5 Type Fuses Note: Ensure proper fuseholder re-rating. R0.75 45 1.4 5.08 9.5 0.5 A 1.3 3.43 1 10 7.18 1.2 R0.3 3.8 0.9 5.20.1 10.1 0.5 7.18 1.30.1 5.08 10.1 A 559 Series 560 Series Mounting Dimensions Additional Information Datasheet Samples Resources Datasheet Samples Resources 559 Series 560 Series 559 Series 560 Series 559 Series 560 Series Agency Approvals Agency Agency File Number 559 Series 560 Series N/A 40041024 N/A E14721 Application testing is strongly recommended. Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page