Fuse Mounting Accessories Page 188 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Radial Leaded Fuse Holders Ordering Information Ordering Number Terminal Plating Mount Color Mount Direction Packaging 0281 0005 H Silver 1 White Vertical 100 (Bulk pack) 0281 0008 H Tin 1 White Vertical 100 (Bulk pack) 0281 0007 H Silver 1 White Horizontal 100 (Bulk pack) 0281 0010 H Tin 1 White Horizontal 100 (Bulk pack) 556 0000 0001* Tin Black Vertical 1000 (Bulk pack) 557 0000 0001* Tin Black Horizontal 1000 (Bulk pack) 1. UL recognized. * RoHs compliant. Note: 0281 Series have Glow Wire Product Characteristics Dimensions units in inch (mm) Note: Ensure proper fuseholder re-rating. 281 Series Vertical 281 Series Horizontal 556 Series Vertical 557 Series Horizontal Compatible Fuses MICRO TM /TR3 Description Thru-hole circuit board mount holders designed for Littelfuse MICRO/ TR3 type and other fuse series with .025" diameter leads rated to 5 amps Electrical Rated at 5A / 1.6W to 125 volts. Mounting Method PC Board Thru-Hole @ 5.08 hole spacing Mount Color & Direction White Vertical White Horizontal Black Vertical Black Horizontal Molded Part Specs White Thermoplastic UL 94V0 PBT Black Thermoplastic UL 94V0 Metal Parts and Terminals Copper Alloy with options Tin Plating (281008, 281010) or Silver Plating (281005, 281007) Copper Alloy with Tin Plating Ambient Temperature -40C to +100C. Unit Weight 0.41g 0.50g 0.42g 0.51g .10" REF. .095" .105" .032" .046" TYP. .25" DIA. .23" .18" .195" .205" .219" .229" .050" .055" DIA. HOLES (2) .25" .28" .10" .046" TYP. .195" .205" .050" .055" .095" .105" DIA. HOLES (2) .26" .20" Circuit Board Mounting Detail .26" (6.6) .185.01" (4.70.3) .047" (1.2) .01" (0.3) .20" (5.08) .10" (2.54) .244"(6.2) .20" (5.08) .10"(2.54) .20" (5.08) .276"(7.0) .244"(6.2) .200.006" (5.08.15) .10.002" (2.54.05) .020" (.50) .260"(6.6) .138"(3.5) .016"(0.4) .177" (4.5) 556 0000 0001 Black / Vertical Mount Devices 557 0000 0001 Black / Horizontal Mount Devices 0281 0005H, 0281 0008H White / Vertical Mount Devices 0281 0007H, 0281 0010H White / Horizontal Mount Devices .20" .020" .051" (1.30.1) .138" (3.5) .047"(1.2) .051" (1.30.1) 281/556/557 Series Thru-Hole Circuit Board Mount Holders for Micro TM /TR-3 Fuses 281 Series PC Mount - Vertical 281 Series PC Mount - Horizontal 556 Series PC Mount - Vertical 557 Series PC Mount - Horizontal Note: These products are shipped without fuse device Additional Information Datasheet Samples Resources Specifications are subject to change without notice. Application testing is strongly recommended. RoHS Agency Approvals Agency Agency File Number 281 Series 556 Series 557 Series E14721 N/A Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page