Fuse Mounting Accessories Page 183 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Radial Lead Fuses TE7 > Time-Lag Fuse > 807 Series Description TE7 807 Series is a time-lag type subminiature fuse designed for overcurrent protection. Agency Approvals Agency Agency File Number Ampere Range E67006 0.80A - 6.3A SU05024-10005 SU05024-10004 SU05024-10006 0.8A 1-2.5A 3.15-6.3A PS E JET1896-31007-2004 JET1896-31007-2005 1A - 5A 6.30A Features Electrical Characteristics for Series Applications % of Ampere Rating Opening Time 125% 3600 secs., Minimum 200% 120 secs., Maximum 1000% 100 milliseconds Minimum 1 secs., Maximum Amp Code Amp Rating Voltage Rating (V) Interrupting Rating Nominal Cold Resistance (Ohms) Voltage Drop 1.0I N max [mV] Power Dissipation 1.25I N max [mW] Melting Integral 10I N max [A 2 s] Agency Approvals PS E 0800 0.80A 300V 100A @300VAC 0.1887 218 332 12.480 x 1100 1.00A 300V 0.1166 171 324 20.000 x 1125 1.25A 300V 0.0816 151 352 30.00 x 1160 1.60A 300V 0.0569 135 464 51.00 x 1200 2.00A 300V 0.0458 183 486 88.00 x 1250 2.50A 300V 0.0349 118 675 137.50 x 1315 3.15A 300V 0.0228 163 818 212.94 x 1400 4.00A 300V 0.0174 128 945 368.00 x 1500 5.00A 300V 0.0138 98 1091 748.00 x 1630 6.30A 300V 0.0100 78 1125 1099.00 x Electrical Characteristic Specifications by Item Lead-free, Halogen-free and RoHS compliant Reduced PCB space requirements Direct solderable or plug-in versions Low internal resistance Shock safe casing Vibration resistant Excellent surge tolerance due to high i 2 t values Battery Charger Consumer Electronics Power Supplies Industrial Controllers 807 Series Fuse RoHS Pb PS E PS E Application testing is strongly recommended. Note: 1. Resistance is measured at 10% of rated current, 25C. Additional Information Datasheet Samples Resources

Previous Page
Next Page