Fuse Mounting Accessories Page 176 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Radial Lead Fuses TE5 Fuse > Time-Lag Fuse > 400 Series Materials Base/Cap: Brown Thermoplastic Polyamide, UL 94 V-0 Round Pins: Copper, Tin-plated Lead Pull Strength 10 N (IEC 60068-2-21) Solderability 260C, 3s. (Wave) 350C, 1s. (Soldering Iron) Soldering Heat Resistance 260C, 10s. (IEC 60068-2-20) 350C, 3s. (Soldering Iron) Product Characteristics Operating Temperature -40C to +85C (Consider re-rating) Climatic Category -40C to +85C/21 days (IEC 60068-1, -2-1, -2-2, -2-78) Stock Conditions +10C to +60C relative humidity 75% yearly average, without dew, maximum value for 30 days - 95% Vibration Resistance 24 cycles at 15 min. each (IEC 60028-2-6) 10-60Hz at 0.75mm amplitude 20-2000Hz at 10g acceleration Dimensions Part Numbering System Packaging Packaging Option Packaging Specification Quantity Quantity & Packaging Code Taping Width 400 Series Tape & Ammopack N/A 1,400 0000 N/A Short Leads N/A 1,400 0440 N/A 7.5 mm Pitch N/A 1,400 0075 N/A 400 xxxx 0000 Series Packaging Code 0000 Tape/Ammopack (1,400 pcs) 0440 Shortleads - Bulk (1,400 pcs) 0075 7.5mm pitch - Bulk (1,400 pcs) Amp Code Refer to Amp Code column of Electrical Characteristics Table 8.5 0.5 min max. 8 L 0.6 5.08 Holes in PCB Long Leads (L=18.80.3mm) Short Leads (L=4.30.3mm) Holes in PCB 7.5mm Pitch 1 +0.1 7.50.3 1 +0.1 1.5 4.01.0 4.00.5 max. 4 Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page