Fuse Mounting Accessories Page 167 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Radial Lead Fuses TE5 > Transient Tolerant Fuse > 397 Series Product Characteristics Operating Temperature -40C to +85C (consider de-rating) Climatic Category -40C to +85C/21 days (IEC 60068-1,-2-1,-2-2,-78) Stock Conditions +10C to +60C RH, 75% yearly average, without dew, maximum value for 30 days-95% Vibration Resistance 24 cycles at 15 min. each (EN 60068-2-6) 10 - 60Hz at 0.75mm amplitude 60 - 2000Hz at 10g acceleration Materials Base/Cap: Brown Thermoplastic Polyamide PA 6.6, UL 94V-0 Round Pins: Copper, Tin-plated Lead Pull Strength 10 N (IEC 60068-2-21) Solderability 260C, 3s. (Wave) 350C, 1s. (Soldering Iron) Soldering Heat Resistance 260C, 10s. (IEC 60068-2-20) 350C, 3s. (Soldering Iron) Packaging Dimensions 8.5 0.5 min max. 8 L 0.6 5.08 1 +0.1 1.5 max.4 Dimensions (mm) Holes in PCB Long Leads (L=18.8 mm) Short Leads (L=4.3 mm) Part Numbering System Packaging Option Packaging Specification Quantity Quantity & Packaging Code Taping Width 397 Series Tape & Ammopack N/A 1,400 0000 N/A Short Leads N/A 1,400 0440 N/A 0000 397 xxxx Packaging Code Amp Code Series 0000 Tape/Ammopack (1,400 pcs.) 0440 Short Leads - Bulk (1,400 pcs.) Refer to Amp Code column of Electrical Characteristics Table Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page