Fuse Mounting Accessories Page 165 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Radial Lead Fuses TE5 > Transient Tolerant Fuse > 397 Series 397 Series, TE5 Transient Tolerant Fuse Agency Approvals Agency Agency File Number Ampere Range E67006 0.35A - 1.5A E67006 0.35A - 1.5A Features Electrical Characteristics Surge Proof for telecom applications Reduced PCB space requirements Direct solderable or plug-in versions Shock safe casing Vibration resistant Lead-free, Halogen free and RoHS compliant Available from 0.35A to 1.5A % of Ampere Rating Opening Time 200% 60 Seconds, Min. 570% 80 ms. Min. ; 2 Sec. Max. 1700% 200 s., Max. Electrical Characteristics Pb Amp Code Rated Current Voltage Rating Breaking Capacity Nominal Cold Resistance (Ohms) Voltage Drop 1.0I N max. (mV) Power Dissipation 1.0I N max. (mW) Melting Integral 10I N min. (A 2 s) Surge Amplitude (A) 1 Agency Approvals 0.5665 Bellcore ITU 0350 350 mA 125 V 50A@125 VAC 0.5665 400 140 0.60 25 15 29 x x 0500 500 mA 125 V 0.3424 340 170 1.10 30 17 38 x x 0800 800 mA 125 V 0.1616 300 240 3.26 60 31 50 x x 1100 1.00 A 125 V 0.1000 240 4.85 78 40 65 x x 1125 1.25 A 125 V 0.0716 200 250 7.34 100 50 67 x x 1150 1.50 A 125 V 0.0522 190 285 10.91 155 78 67 x x 1 FCC 47 Part 68: Minimum pulse load quantity is 2 pulses at a test generator output of 800 V and 10x560s waveform. ITU-T K.20: Minimum pulse load quantity is 30 pulses at a test generator output of 1000 V, 67 A and 10x700s waveform. Bellcore GR-1089: Minimum pulse load quantity is 50 pulses at a test generator output of 1000 V and 10x1000s. Notes: 1) 1.00 means the number one with two decimal places. 1,000 means the number one thousand. 2) Resistance is measured at 10% of rated current, 25C. RoHS The 397 Series TE5 Fuses are SLO BLO type, 125V rated and designed in accordance to UL248-14. Description Applications Battery chargers Consumer Electronics Telecom Applications Power supplies Industrial controllers Application testing is strongly recommended. Additional Information Datasheet Samples Resources

Previous Page
Next Page