Fuse Mounting Accessories Page 156 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Radial Lead Fuses TE5 > Time-Lag Fuse > 392 Series 392 Series, TE5 Time-Lag Fuse Agency Approvals Agency Agency File Number Ampere Range 126983 0.28A - 6.3A 1410866 1026673 0.8A - 4A 5A - 6.3A E67006 0.28A - 6.3A PS E JET1896-31007-2002 1A - 5A CQC07012021162 0.8A - 6.3A SU05024 - 7013A SU05024 - 7014A SU05024 - 7015A SU05024 - 7016A SU05024 - 7017A SU05024 - 7018A 0.8A - 6.3A Features Reduced PCB space requirements Direct solderable or plug-in versions Internationally approved Low internal resistance Shock safe casing Vibration resistant Halogen free, Lead-free and RoHS compliant Electrical Characteristics for Series Applications Electrical Characteristic Specifications by Item Pb Rated Current Amp Code Voltage Rating Breaking Capacity Nominal Cold Resistance (Ohms) Voltage Drop 1.0I N max. (mV) Power Dissipation 1.5I N max. (mW) Melting Integral 10I N max. (A 2 s) Agency Approvals PS E 280 mA 0280 250V 35A@250VAC 0.3300 115 168 0.048 x 800 mA 0800 250V 25A@250VAC 0.0960 110 280 5.120 x x x x x 1.00 A 1100 250V 0.0715 115 400 8.00 x x x x x x 1.25 A 1125 250V 0.0569 100 500 11.95 x x x x x x 1.60 A 1160 250V 0.0400 95 600 18.43 x x x x x x 2.00 A 1200 250V 0.0298 90 700 29.00 x x x x x x 2.50 A 1250 250V 0.0240 85 750 47.81 x x x x x x 3.15 A 1315 250V 32A@250VAC 0.0170 80 1100 78.39 x x x x x x 4.00 A 1400 250V 40A@250VAC 0.0128 75 1200 126.40 x x x x x x 5.00 A 1500 250V 50A@250VAC 0.0101 70 1000 106.25 x x x x x x 6.30 A 1630 250V 63A@250VAC 0.0077 65 1200 160.74 x x x x x Notes: 1) 1.00 means the number one with two decimal places. 1,000 means the number one thousand. 2) Resistance is measured at 10% of rated current, 25C. % of Ampere Rating Opening Time 150% 1 Hour, Min. 210% 120 s, Max. 275% 400 ms Min. ; 10 Sec. Max. 400% 150 ms Min. ; 3 Sec. Max. 1000% 20 ms Min. ; 150 ms Max. RoHS TE5 Fuse, Time-Lag type, 250V rated, designed in accordance to IEC 60127-3. Battery Chargers Consumer Electronics Power supplies Industrial Controllers Chargers Description PS E Application testing is strongly recommended. Additional Information Datasheet Samples Resources

Previous Page
Next Page