Fuse Mounting Accessories Page 152 Fuse & Mounting Accessories

2017 Littelfuse, Inc. Specifications are subject to change without notice. Revised: 03/03/17 Axial Lead & Cartridge Fuses TE5 > Slow-Blo Fuse > 389 Series Product Characteristics 8.5 0.5 min max. 8 18.8 0.6 5.08 1 +0.1 1.5 max.4 Dimensions Part Numbering System Holes in PCB Operating Temperature -40C to +85C (consider de-rating) Climatic Category -25C/+70C/21 days (IEC 60068-1..3) Stock Conditions +10C to +60C RH, 75% yearly average, without dew, maximum value for 30 days-95% Vibration Resistance 24 cycles at 15 min. each (IEC 60068-6) 10 - 60Hz at 0.75mm amplitude 60 - 2000Hz at 10g acceleration Materials Base/Cap: Black/Brown Thermoplastic Polyamide PA 6.6, UL 94V-0 Round Pins: Copper, Tin-plated Lead Pull Strength 10N (IEC 60068-2-21) Solderability 260C, 3 sec. (Wave) 350C, 1 sec. (Hand) Soldering Heat Resistance 260C, 10 sec. (IEC 60068-2-20) 389 0060 Series Amp. Code 000 Packaging Code (See Electrical Characteristics Chart) 000 Tape/Ammopack (1,400 pcs.) Packaging Packaging Code Packing Option Quantity 000 Tape/Ammopack 1400 Disclaimer Notice - Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and may not be used in, all applications. Read complete Disclaimer Notice at www.littelfuse.com/disclaimer-electronics.

Previous Page
Next Page